Capacitors - Film - High Temperature
Showing 1 to 9 of 9 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Series ▲▼  | Product Image | Type ▲▼  | Technology ▲▼  | Description ▲▼  | Mounting ▲▼  | Voltage Min.
(V)  ▲▼  | Voltage Max.
(V) ▲▼  | CapacitanceMin. ▲▼  | CapacitanceMax. ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 200 | 200 | 2 pF | 100 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 4 pF | 57 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 18 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 300 | 300 | 1.2 pF | 18 pF | |
|  Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application | Radial | 300 | 300 | 0.001 uF | 0.47 uF | |
|  Enlarge | Capacitors, Fixed | Film | THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass | Radial | 305 | 305 | 0.01 uF | 1 uF | |
|  Enlarge | Capacitors, Fixed | Film | Interference Suppression Film Capacitors MKP Radial Potted Type | Radial | 310 | 310 | 0.001 uF | 4.7 uF | |
|  Enlarge | Capacitors, Fixed | Film | THB AC and Pulse Metallized Polypropylene Film Capacitors High Temperature AEC-Q200 Qualified | 400 | 2500 | 0.001 uF | 15 uF | ||
|  Enlarge | Capacitors, Fixed | Film | DC Film Capacitors MKT Radial Potted Type | Radial | 63 | 1000 | 0.001 uF | 560 uF |