Capacitors - Film - Trimmers
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Series ▲▼  | Product Image | Type ▲▼  | Technology ▲▼  | Description ▲▼  | Mounting ▲▼  | Voltage Min.
(V)  ▲▼  | Voltage Max.
(V) ▲▼  | CapacitanceMin. ▲▼  | CapacitanceMax. ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|
|  Enlarge | Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150 | 150 | 0.35 pF | 27 pF | |
|  Enlarge | Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150 | 150 | 2.5 pF | 65 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 200 | 200 | 2 pF | 100 pF | |
|  Enlarge | Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 33 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 4 pF | 57 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250 | 250 | 1.4 pF | 18 pF | |
|  Enlarge | Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 300 | 300 | 1.2 pF | 18 pF |