Capacitors - Surface-Mount
Showing 1 to 50 of 736 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, DC Blocking | MLCC | Surface-Mount Multilayer Ceramic Chip Capacitors DC Blocking Capacitors | Surface Mount | pF | pF | ||
![]() Enlarge | Capacitors, Fixed | Thin Film | Thin Film Single Value Chip and Wire Capacitors | Wire Bondable | 360 pF | 1000 pF | ||
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® High Reliability, Low DC Leakage, Leadframeless Molded | SMD, molded | 2 | 10 µF | 10 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | 2.5 | 330 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | 2.5 | 220 µF | 330 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance, Vishay Automotive Grade | SMD, molded | 2.5 | 100 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Molded Case, High Performance Type | SMD, molded | 2.5 | 22 µF | 1.5 mF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface Mount Chip Capacitors, Molded Case, Hi-Rel COTS | SMD, molded | 2.5 | 47 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, 0603 Size | SMD, molded | 2.5 | 4.7 µF | 22 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Extended Range | SMD, molded | 2.5 | 6.8 µF | 470 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, 0805 Size | SMD, molded | 2.5 | 15 µF | 47 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, Ultra Flat Low Profile | SMD, molded | 2.5 | 15 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MicroTan® Low ESR, Leadframeless Molded | SMD, molded | 2.5 | 220 µF | 220 µF | |
![]() Enlarge | Capacitors, Fixed | Polymer | vPolyTan™ Polymer Surface-Mount Chip Capacitors, Molded Case, DLA Approved | SMD, molded | 3 | 100 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 50 | 68 µF | 680 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 60 | 47 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 75 | 33 µF | 1 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 100 | 15 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 125 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 6 | 30 µF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 8 | 25 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 10 | 20 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 15 | 15 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 25 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 30 | 8 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 35 | 15 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 50 | 5 µF | 160 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 60 | 4 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 75 | 3.5 µF | 110 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 100 | 2.2 µF | 86 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | SMD, low profile | 125 | 1.7 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 6 | 30 µF | 1.2 mF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 8 | 25 µF | 850 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 10 | 20 µF | 750 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 15 | 15 µF | 540 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 25 | 10 µF | 350 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 30 | 8 µF | 300 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 35 | 15 µF | 270 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 50 | 5 µF | 160 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 60 | 4 µF | 140 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 75 | 3.5 µF | 110 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 100 | 2.5 µF | 86 µF | |
![]() Enlarge | Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C Operation, Low ESR | SMD, low profile | 125 | 1.7 µF | 56 µF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 6.3 | 330 uF | 680 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 10 | 220 uF | 4700 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 16 | 150 uF | 3300 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 25 | 100 uF | 2200 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 35 | 68 uF | 1500 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 50 | 47 uF | 1000 uF | |
![]() Enlarge | Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 63 | 10 uF | 680 uF |