News » 2022 Releases » Vishay Intertechnology Adds Pick-and-Place Friendly Lead Bending Option f ...

Vishay Intertechnology Adds Pick-and-Place Friendly Lead Bending Option for Cemented, Axial-Leaded Wirewound Resistors

Allows Devices to Be Used as SMD Components to Reduce Assembly Costs

2022-AC03WSZ-AC03ATWSZ

Products mentioned:

AC and AC-AT series
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
MALVERN, Pa. — Oct. 12, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that certain devices in its AC and AC-AT series of cemented, axial-leaded wirewound resistors are now available with a pick-and-place friendly lead bending option, the WSZ lead form, that allows the devices to be used as surface-mount components. Offering high power dissipation and excellent pulse capability, the Vishay Draloric resistors are the industry’s first such devices to be offered in a non-inductive version. The devices available with the WSZ lead form are shown in the table below.

Device

P40 power dissipation rating

Resistance range

Resistance tolerance

AC03 WSZ

3 W

0.10 Ω to 5.1 kΩ

± 5 %

AC03-AT WSZ*

3 W

0.27 Ω to 3.3 kΩ

± 5 %

*AEC-Q200 qualified

Resistors with the WSZ lead form can be assembled on the PCB alongside other surface-mount components to improve the pick-and-place process and lower costs. The devices will serve as snubber, load, and inrush current limiting resistors for pre-charge / discharge applications in automotive and industrial electronics, energy meters, and white goods power supplies.

For challenging operating conditions, the devices feature a robust, non-flammable silicone cement coating that conforms to UL 94 V-0. The resistors operate over a wide temperature range of -55 °C to +250 °C and offer a wirewound construction that meets the highest requirements against mechanical resistance, thermal shocks, dielectric strength, and insulation resistance at high temperatures.

The RoHS-compliant, halogen-free devices offer tin-plated terminations for compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

Samples and production quantities of the series resistors with WSZ lead forms are available now, with lead times of 16 weeks. Pricing for U.S. delivery only starts at $0.48 per piece with a minimum order quantity of 1250 pieces.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member