News » 2022 Releases » Vishay Intertechnology Automotive Grade IHSR High Temperature Inductor De ...

Vishay Intertechnology Automotive Grade IHSR High Temperature Inductor Delivers High Current Ratings Up to 155 A in 6767 Case Size

Offering Higher Current Density Than Competing Solutions, AEC-Q200 Qualified Device Provides Ultra Low DCR of 0.24 mW and Inductance of 0.22 µH

IHSR-6767GZ-5A

Products mentioned:

IHSR-6767GZ-5A
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
MALVERN, Pa. — Aug. 29, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced the first AEC-Q200 qualified IHSR high temperature inductor with current ratings to 155 A in the 19.0 mm by 17.1 mm by 7.0 mm 6767 case size. Designed for multi-phase, high current power supplies and input / output filters in automotive under the hood and ADAS applications, the Vishay Dale IHSR-6767GZ-5A offers a 50 % reduction in DCR over typical power inductors and a smaller size than similar ferrite-based solutions.

The Automotive Grade inductor released today is optimized for energy storage in DC/DC converters up to 5 MHz and high current filtering applications. With its high operating temperature up to +155 °C, the device is also suitable for filtering and DC/DC conversion in ADAS and LIDAR microprocessors, 12 V / 48 V vacuum-less braking systems, OBCs, and brushless DC electric motors up to 140 A. For these applications, the IHSR-6767GZ-5A’s low typical DCR of 0.24 mΩ and inductance of 0.22 µH allow for higher current density than competing technologies, with no hard saturation and more stable inductance and saturation over the entire operating temperature range.

Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz noise to ultra low levels, the inductor offers high resistance to thermal shock, moisture, and mechanical shock, and handles high transient current spikes without saturation. The device is RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Case size

6767

Inductance (µH)

0.22

DCR typ. (mΩ)

0.24

Heat rating current typ. (A)

100(1) / 141(2)

Saturation current typ. (A)

107(3) / 155(4)

(1) DC current (A) that will cause an approximate ΔT of 40 °C

(2) DC current (A) that will cause an approximate ΔT of 80 °C

(3) DC current (A) that will cause L0 to drop approximately 20 %

(4) DC current (A) that will cause L0 to drop approximately 30 %

Samples and production quantities of the IHSR-6767GZ-5A are available now, with lead times of 16 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member