News » 2022 Releases » Vishay Intertechnology Introduces New R25 Values for Automotive Grade, Gl ...

Vishay Intertechnology Introduces New R25 Values for Automotive Grade, Glass Protected NTC Thermistors in 0603 and 0805 Case Sizes

Devices Offer Lower R25 Values of 1 kΩ and 1.5 kΩ in Addition to a 5 kΩ Value for IGBT and Power MOSFET Modules in EVs and HEVs

NTCS0603E3_NTCS0805E3

Products mentioned:

NTCS0603E3
NTCS0805E3
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
MALVERN, Pa. — April 11, 2022 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that it has extended its NTCS0603E3.....T and NTCS0805E3.....T series of Automotive Grade, glass protected NTC thermistors in the 0603 and 0805 case sizes with new electrical resistance values at +25 °C (R25). The AEC-Q200 qualified devices are now available with lower R25 values of 1 kW and 1.5 kW, in addition to a new 5 kW value optimized for the protection of IGBT and power MOSFET modules in electric (EV) and hybrid electric (HEV) vehicles.

Fully glass coated and protected, the enhanced thermistors offer tolerances down to ± 1 % for both their R25 and beta (B25/85) values for precise temperature sensing, protection, and compensation over a wide temperature range of -40 °C to +150 °C. Smaller than MELF resistors, while offering easier mounting and greater resistance to bending, the NTCS0603E3.....T and NTCS0805E3.....T series will be used in automotive buck / boost converters, LED modules, and battery packs; EV charging infrastructure; inverters for windmills and solar panels; and office equipment.

Featuring an SMD construction with NiSn terminations, the NTC thermistors are suitable for wave or reflow soldering. RoHS-compliant and halogen-free, the devices are delivered on punched paper tape on reels in packages of 4,000 units.

Device Specification Table:

Series

NTCS0603E3.....T

NTCS0805E3.....T

Case size

0603

0805

R25 value

1 kΩ to 100 kΩ

1 kΩ to 680 kΩ

R25 tolerance

± 1 %;  ± 2 %;  ± 3 %;  ± 5 %

B25/85 value

3170 K to 4100 K

3370 K to 4125 K

B25/85 tolerance

± 1 %

± 1 %; ± 3 %

Max. power dissipation

125 mW

210 mW

Operating temp. range

-40 °C to +150 °C

TCR

-7 %K at -40 °C to -2 %K at +150 °C

-6 %K at -40 °C to -2 %K at +150 °C

Samples and production quantities of the extended NTCS0603E3.....T and NTCS0805E3.....T series are available now, with lead times of 20 weeks for large orders.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member