News » 2025 Releases » Vishay Intertechnology Uni/Bidirectional 1500 W PAR® TVS Solutions Offer ...

Vishay Intertechnology Uni/Bidirectional 1500 W PAR® TVS Solutions Offer High Temperature Operation to +185 °C in SMB (DO-214AA) Package

T15B12AHM3-et-al

Products mentioned:

T15BxxCA
T15BxxA
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
MALVERN, Pa. — July 30, 2025 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of uni/bidirectional 1500 W surface-mount PAR® transient voltage suppressors (TVS) in the SMB (DO-214AA) package. To meet the demands of automotive applications, the Vishay General Semiconductor T15BxxA and T15BxxCA series are AEC-Q101 qualified and offer high temperature operation to +185 °C.

Compared to TVS in the SMC (DO-214AB) package, the Automotive Grade devices released today provide a 58 % smaller footprint to save board space and lower system costs. The unidirectional T15BxxA series offers extremely stable breakdown voltages from 12 V to 51 V, while the bidirectional T15BxxCA series provides breakdown voltages from 12V to 100 V. The devices offer excellent clamping capability — 17.0 V to 70.1 V for the T15BxxA and 17.0 V to 137 V for the T15BxxCA — and very fast response times.

The TVS are designed to protect sensitive electronics against voltage transients induced by inductive load switching and lightning. Typical applications will include lighting, electro-mechanical brake (EMB), and fuel pump control; 48 V DC/DC converters and inverters; integrated starter generators, BMS, vehicle control units (VCU), and on-board chargers; and telematics control units (TCU) for audio, electronic stability control (ESC), and radar sensors.

The devices meet MSL level 1 standards per J-STD-020 and are RoHS-compliant and halogen-free.

Samples and production quantities of the uni/bidirectional TVS are available now, with lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology.
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
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member