Diodes and Rectifiers - Standard and Fast Recovery - Reverse recovery time 100.1 to 300 ns
- Standard and Fast Recovery-Reverse recovery time 100.1 to 300 ns
- Design Tools
- Document Library
- Product Videos
Showing 1 to 50 of 89 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 1 | 50 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 100 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 200 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 400 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 600 | 1.2 | 200 | 150 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 400 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 600 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 1000 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1 | 800 | 1.3 | 150 | 125 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 1 | 800 | 1.0 | 250 | 175 | Single | No | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 50 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 50 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 100 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 100 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 200 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 200 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 400 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 400 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 600 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 600 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 800 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 800 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 1000 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GF1 (DO-214BA) | 1 | 1000 | 1.3 | 150 | 175 | Single | Yes | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 50 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 100 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 200 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 400 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 600 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL34 (DO-213AA) | 0.5 | 800 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | GL41 (DO-213AB) | 1 | 50 to 1000 | 1.3 | 150 | 175 | Single | No | |
![]() Enlarge | SMF (DO-219AB) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMF (DO-219AB) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 200 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 400 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 600 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 800 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1 | 1000 | see datasheet | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 1.02 | 140 | 175 | Single | Yes |