Diodes and Rectifiers - Standard and Fast Recovery - SMPC (TO-277A)
Showing 1 to 40 of 40 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 1.04 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 1.26 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 1.02 | 140 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 1.27 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 1.27 | 120 | 175 | Single | Yes | |
![]() Enlarge | SMPC (TO-277A) | 3 | 200 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 400 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 600 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 800 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 3 | 1000 | 0.90 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 0.92 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 100 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 800 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 1000 | 0.860 | 150 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 5 | 1000 | 0.90 | 150 | Single | No | ||
![]() Enlarge | SMPC (TO-277A) | 8 | 400 | 0.87 | 150 | Single | No | ||
![]() Enlarge | SMPC (TO-277A) | 8 | 600 | 0.87 | 150 | Single | No | ||
![]() Enlarge | SMPC (TO-277A) | 8 | 800 | 0.87 | 150 | Single | No | ||
![]() Enlarge | SMPC (TO-277A) | 8 | 1000 | 0.87 | 150 | Single | No | ||
![]() Enlarge | SMPC (TO-277A) | 10 | 600 | 0.97 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 100 | 0.91 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 200 | 0.91 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 400 | 0.91 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 4 | 600 | 0.91 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 7 | 100 to 600 | 0.87 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 7 | 100 to 600 | 0.87 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 7 | 100 to 600 | 0.87 | 175 | Single | Yes | ||
![]() Enlarge | SMPC (TO-277A) | 7 | 100 to 600 | 0.87 | 175 | Single | Yes |