Diodes and Rectifiers - TVS Protection - SlimSMA (DO-221AC)
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | PPPM at 10 x 1000 μs (W) ▲▼ ![]() | TVS Polarity ▲▼ ![]() | VBR Min. (V) ▲▼ ![]() | VWM Min. (V) ▲▼ ![]() | VWM Max. (V) ▲▼ ![]() | TJ Max. (°C) ▲▼ ![]() | Product Line ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Bidirectional | 11.1 | 10 | 85 | 175 | TRANSZORB® TVS | No | |
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Unidirectional | 6.4 | 5 | 130 | 175 | TRANSZORB® TVS | No | |
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Bidirectional | 12 | 10.2 | 85.5 | 185 | PAR® TVS | Yes | |
![]() Enlarge | SlimSMA (DO-221AC) | 600 | Unidirectional | 6.8 | 5.8 | 85.5 | 185 | PAR® TVS | Yes |