Diodes and Rectifiers - Ultrafast Recovery - TO-247AC
Showing 1 to 4 of 4 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-247AC | 60 | 600 | 1.11 | see datasheet | 175 | Single die | Yes | |
![]() Enlarge | TO-247AC | 30 | 600 | 2.65 | 27 | 175 | Single die | Yes | |
![]() Enlarge | TO-247AC | 30 | 600 | 1.15 | 30 | 175 | Single die | Yes | |
![]() Enlarge | TO-247AC | 2 x 25 | 600 | 1.3 | 23 | 150 | Single die | Yes |