Diodes and Rectifiers - Ultrafast Recovery - TO-3PF
Showing 1 to 6 of 6 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-3PF | 30 | 600 | 1.40 | 22 | 175 | Common anode | No | |
![]() Enlarge | TO-3PF | 15 | 600 | 1.08 | 37 | 175 | Common cathode | No | |
![]() Enlarge | TO-3PF | 30 | 600 | 1.20 | 37 | 175 | Common cathode | No | |
![]() Enlarge | TO-3PF | 2 x 15 | 600 | 1.5 | 17 | 175 | Common cathode | No | |
![]() Enlarge | TO-3PF | 2 x 15 | 600 | 1.3 | 19 | 175 | Common cathode | No | |
![]() Enlarge | TO-3PF | 30 | 600 | 1.40 | 22 | 175 | Common cathode | No |