Diodes and Rectifiers - Ultrafast Recovery - FRED Pt®
Showing 1 to 50 of 590 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | trr ▲▼ | TJ max. (°C) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | |||||||||
![]() Enlarge | D2PAK (TO-263AB) | 2 x 10 | 300 | 0.85 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 2 x 5 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 5 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 10 | 200 | 0.75 | 15 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 10 | 200 | 0.75 | 15 | 175 | Single | Yes | |
![]() Enlarge | DFN6546A | 2 x 7.5 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 7.5 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 15 | 200 | 0.75 | 18 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 15 | 200 | 0.75 | 18 | 175 | Single | Yes | |
![]() Enlarge | TO-262AA | 2 x 10 | 300 | 0.85 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 100 | 0.82 | 33 | 175 | Single | No | |
![]() Enlarge | MicroSMP (DO-219AD) | 2 | 200 | 0.82 | 33 | 175 | Single | No | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 15 | 200 | 0.78 | 30 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 2 x 3 | 200 | 0.75 | 10 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 3 | 200 | 0.75 | 10 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 6 | 200 | 0.75 | 10 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 6 | 200 | 0.75 | 10 | 175 | Single | Yes | |
![]() Enlarge | DFN6546A | 2 x 4 | 200 | 0.75 | 15 | 175 | Common cathode | No | |
![]() Enlarge | DFN6546A | 2 x 4 | 200 | 0.75 | 15 | 175 | Common cathode | Yes | |
![]() Enlarge | DFN6546A | 8 | 200 | 0.75 | 15 | 175 | Single | No | |
![]() Enlarge | DFN6546A | 8 | 200 | 0.75 | 15 | 175 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 4 | 200 | 0.71 | 23 | 175 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3 | 200 | 0.9 | see datasheet | 175 | Common cathode | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 4 | 200 | 0.95 | 23 | 175 | Common cathode | Yes | |
![]() Enlarge | SMPC HV | 1 | 1200 | 1.45 | 50 | 175 | Single | No | |
![]() Enlarge | SMPC HV | 1 | 1200 | 1.45 | 50 | 175 | Single | Yes | |
![]() Enlarge | SMPC HV | 2 | 1200 | 1.6 | 50 | 175 | Single | No | |
![]() Enlarge | SMPC HV | 2 | 1200 | 1.6 | 50 | 175 | Single | Yes | |
![]() Enlarge | SMPC HV | 3 | 1200 | 1.45 | 50 | 175 | Single | No | |
![]() Enlarge | SMPC HV | 3 | 1200 | 1.45 | 50 | 175 | Single | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 5 | 200 | 0.87 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 8 | 200 | 0.895 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 10 | 200 | 0.85 | 19 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 8 | 200 | 0.75 | 35 | 175 | Single | Yes | |
![]() Enlarge | DPAK (TO-252AA) | 2 x 3 | 200 | 0.9 | see datasheet | 175 | Common cathode | Yes | |
![]() Enlarge | TO-220AB 3L | 2 x 8 | 400 | 0.94 | see datasheet | 175 | Common cathode | No | |
![]() Enlarge | TO-220AB | 2 x 8 | 400 | 0.94 | 24 | 175 | Common cathode | Yes | |
![]() Enlarge | D2PAK (TO-263AB) | 2 x 10 | 300 | 0.85 | 35 | 175 | Common cathode | No | |
![]() Enlarge | FlatPAK 5 x 6 | 2 x 3 | 200 | 0.71 | 20 | 175 | Separated cathode | No | |
![]() Enlarge | FlatPAK 5 x 6 | 2 x 3 | 200 | 0.71 | 20 | 175 | Separated cathode | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 8 | 1200 | 1.8 | 33 | 175 | Single | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 1.7 | 32 | 175 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 1.7 | 32 | 175 | Single | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 2.1 | 26 | 175 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 1200 | 2.1 | 26 | 175 | Single | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 600 | 0.9 | 110 | 175 | Single | Yes | |
![]() Enlarge | PowerTab® | 150 | 200 | 0.79 | see datasheet | 175 | Single | No | |
![]() Enlarge | PowerTab® | 150 | 200 | 0.77 | see datasheet | 175 | Single | Yes | |
![]() Enlarge | PowerTab® | 150 | 400 | 0.9 | see datasheet | 175 | Single | No |