Inductors - RF Inductors - Surface Mount
Showing 1 to 17 of 17 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Inductance Min. (µH) ▲▼ | Inductance Max. (µH) ▲▼ | Max. DC (mA) ▲▼ | Min. Q ▲▼ | Max. Q ▲▼ | Size Class ▲▼ | Operating Temperature (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film Chip Inductors | 0.001 | 0.022 | 700 | 5 | 7 | 0402 | -40 to +125 | |
![]() Enlarge | Surface-Mount, Multi Layer High Frequency Ceramic Inductors | 0.001 | 0.27 | 300 | 8 | 8 | 0402 | -55 to +125 | |
![]() Enlarge | Surface Mount, Multi Layer High Frequency Ceramic Inductors | 0.001 | 0.27 | 300 | 8 | 12 | 0603 | -55 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount, High Frequency RF Inductors | 0.0022 | 10 | 800 | 10 | 60 | 0805 | ||
![]() Enlarge | Wirewound, Surface-Mount Molded Inductors | 0.01 | 220 | 734 | 15 | 30 | 1210 | -55 to +125 | |
![]() Enlarge | High Frequency, Surface-Mount Molded Inductors | 1 | 10000 | 1800 | 10 | 20 | 2220 | -40 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount RF Chip Inductors | 0.001 | 0.12 | 1360 | 13 | 26 | 0402 | -40 to +125 | |
![]() Enlarge | Wirewound, Surface Mount Inductors | 0.002 | 0.39 | 700 | 16 | 43 | 0603 | -40 to +125 | |
![]() Enlarge | High Frequency, Surface Mount Inductors | 0.0033 | 47 | 1000 | 15 | 60 | 1008 | ||
![]() Enlarge | Wirewound, Surface Mount Molded Inductors | 0.01 | 0.1 | 734 | 15 | 28 | 1210 | -55 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount, Molded RF Inductors | 0.01 | 1000 | 450 | 30 | 50 | 1812 | -55 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount, Molded Inductors | 1 | 680 | 1050 | 10 | 20 | 1812 | -40 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount, Molded, Shielded Inductors | 0.1 | 1000 | 552 | 30 | 50 | 1812 | -55 to +125 | |
![]() Enlarge | Wirewound, Surface-Mount, Molded, Shielded Inductors | 0.01 | 100 | 810 | 30 | 50 | 1210 | -55 to +125 | |
![]() Enlarge | High Frequency RF Spiral Inductor for Wire Bonded Assemblies | 0.001 | 0.1 | 8 | 18 | -55 to +125 | |||
![]() Enlarge | High Frequency Wire Bondable RF Spiral Inductor, 0.030" x 0.030" | 0.003 | 0.03 | 11 | 17 | -55 to +125 | |||
![]() Enlarge | High Frequency Wire Bondable RF Spiral Inductor, 0.050" x 0.050" | 0.018 | 0.15 | 3 | 18 | -55 to +125 |