Modules, Diode - Silicon Carbide (SiC)
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 12 of 12 entries
Click the arrows to sort the columns in ascending or descending order
| Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IF (A) ▲▼ | TC (°C) ▲▼ | VR (V) ▲▼ | IFSM (A) ▲▼ | VFM at IF at 25 °C (V at A) ▲▼ | QC (nC) ▲▼ | TJ (°C) ▲▼ | RthJC (°C/W) ▲▼ | Isolation from Heatsink ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 60 | 136 | 1200 | 385 | 1.42 at 60 | 332.5 | -55 to +175 | 0.31 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 60 | 127 | 650 | 340 | 1.39 at 60 | 164 | -55 to +175 | 0.42 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 80 | 124 | 1200 | 500 | 1.44 at 80 | 444 | -55 to +175 | 0.3 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 80 | 124 | 650 | 450 | 1.38 at 80 | 220 | -55 to +175 | 0.34 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 130 | 1200 | 620 | 1.45 at 100 | 553 | -55 to +175 | 0.21 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 122 | 650 | 555 | 1.39 at 100 | 275 | -55 to +175 | 0.28 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 120 | 119 | 1200 | 690 | 1.45 at 120 | 651 | -55 to +175 | 0.21 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 120 | 117 | 650 | 675 | 1.40 at 120 | 328 | -55 to +175 | 0.25 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 20 | 137 | 1200 | 130 | 1.39 at 20 | 112 | -55 to +175 | 0.9 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 20 | 136 | 650 | 105 | 1.36 at 20 | 56 | -55 to +175 | 1.06 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 40 | 135 | 1200 | 260 | 1.40 at 40 | 223.5 | -55 to +175 | 0.48 | Isolated | |
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 40 | 130 | 650 | 225 | 1.36 at 40 | 110 | -55 to +175 | 0.6 | Isolated |