Modules - Modules, Thyristor
Thyristor modules from Vishay give designers a choice of standard and fast devices with voltage ratings from 100 V to 2000 V and several package options.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 325 entries
Click the arrows to sort the columns in ascending or descending order
| Part Number ▲▼ | Product Image | IT(AV) (A) ▲▼ | TC (°C) ▲▼ | IT(RMS) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | ITSM at 50 Hz (A) ▲▼ | ITSM at 60 Hz (A) ▲▼ | VFM at 25 °C (V) ▲▼ | TJ (°C) ▲▼ | dV/dt (V/µs) ▲▼ | Package ▲▼ | Circuit Configuration ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 25 | 85 | 25 | 400 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | |
![]() Enlarge | 25 | 85 | 25 | 600 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | |
![]() Enlarge | 25 | 85 | 25 | 800 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | |
![]() Enlarge | 25 | 85 | 25 | 1000 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | |
![]() Enlarge | 25 | 85 | 25 | 1200 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | |
![]() Enlarge | 25 | 85 | 25 | 400 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | |
![]() Enlarge | 25 | 85 | 25 | 600 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | |
![]() Enlarge | 25 | 85 | 25 | 800 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | |
![]() Enlarge | 25 | 85 | 25 | 1000 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | |
![]() Enlarge | 25 | 85 | 25 | 1200 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | |
![]() Enlarge | 25 | 85 | 25 | 400 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, all SCR bridge | |
![]() Enlarge | 25 | 85 | 25 | 600 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, all SCR bridge | |
![]() Enlarge | 25 | 85 | 25 | 800 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, all SCR bridge | |
![]() Enlarge | 25 | 85 | 25 | 1000 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, all SCR bridge | |
![]() Enlarge | 25 | 85 | 25 | 1200 | 357 | 375 | 1.35 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, all SCR bridge | |
![]() Enlarge | 40 | 80 | 400 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | ||
![]() Enlarge | 40 | 80 | 600 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | ||
![]() Enlarge | 40 | 80 | 800 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | ||
![]() Enlarge | 40 | 80 | 1000 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | ||
![]() Enlarge | 40 | 80 | 1200 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge common cathode | ||
![]() Enlarge | 40 | 80 | 400 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | ||
![]() Enlarge | 40 | 80 | 600 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | ||
![]() Enlarge | 40 | 80 | 800 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | ||
![]() Enlarge | 40 | 80 | 1000 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection | ||
![]() Enlarge | 40 | 80 | 1200 | 385 | 400 | 1.4 | -40 to +125 | 200 | PACE-PAK (D-19) | Single phase, hybrid bridge doubler connection |