MOSFETs - PowerPAK® ChipFET®
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK ChipFET | Single | N | 30 | 20 | 0.0145 | 0.0185 | 20 | 9.5 | 4.5 | 2.7 | 12 | 31 | 1.2 | 3.5 | ||||
| PowerPAK ChipFET | Single | P | -30 | 20 | 0.015 | 0.022 | 42 | 20 | 6.3 | 6.3 | -12 | 31 | -1 | 4.2 | ||||
| PowerPAK ChipFET | Single | N | 20 | 8 | 0.01 | 0.0115 | 0.0135 | 16.6 | 1.9 | 2 | 25 | 31 | 0.4 | 1.4 | ||||
| PowerPAK ChipFET | Single | N | 30 | 20 | 0.0064 | 0.007 | 0.0085 | 25.2 | 11.5 | 5.1 | 1.7 | 25 | 31 | 1 | 1 | |||
| PowerPAK ChipFET | Single | N | 40 | 20 | 0.00775 | 0.00947 | 26.2 | 12.6 | 5.1 | 2.5 | 25 | 31 | 1 | 1.5 | ||||
| PowerPAK ChipFET | Single | N | 30 | 20 | 0.041 | 0.051 | 6 | 2.8 | 1.1 | 0.8 | 6 | 10.4 | 1.2 | 2.8 | ||||
| PowerPAK ChipFET | Single | P | -20 | 12 | 0.052 | 0.082 | 17 | 8 | 2 | 3 | 8 | 10.9 | 0.6 | 6 | ||||
| PowerPAK ChipFET | Dual | N | 30 | 20 | 0.0192 | 0.022 | 0.0245 | 10 | 4.7 | 2.2 | 0.65 | 6 | 10.4 | 1.2 | 6.3 | |||
| PowerPAK ChipFET | Dual | N | 30 | 20 | 0.03 | 0.04 | 7 | 3.5 | 1 | 1.3 | 6 | 10.4 | 1.2 | 4 | ||||
| PowerPAK ChipFET | Dual | N | 40 | 20 | 0.082 | 0.094 | 3.3 | 1.7 | 0.53 | 0.63 | 6 | 7 | 1 | 6.5 |