| Mar 12, 2026 | 200 V FRED Pt® Ultrafast Rectifiers in DFN6546A Package
| DFN6546A | Ultrafast Recovery |  |
| Feb 27, 2026 | VCNL36758 High Sensitivity Proximity Sensor With I2C Interface
| VCNL36758 | Optoelectronics |  |
| Feb 27, 2026 | 3000 W PAR® and TRANSZORB® TVS in DFN6546A Package
| DFN6546A | Diodes and Rectifiers |  |
| Feb 10, 2026 | PPTC Series / Polymer PTC Thermistors
| PPTC1206E3 | Polymer PTC |  |
| Feb 6, 2026 | VCNL36829UM Short Distance Proximity Sensor
| VCNL36829UM | Optical Sensors |  |
| Feb 5, 2026 | VOx619A Phototransistor Optocouplers
| VOx619A | Optocouplers/Isolators |  |
| Feb 4, 2026 | TSOP15300 Series IR Receivers
| TSOP15300 | IR Receivers for Remote Control |  |
| Jan 23, 2026 | VODA1275 Automotive Grade Photovoltaic MOSFET Driver
| VODA1275 | Optocouplers/Isolators |  |
| Jan 22, 2026 | VLMRGB1500 Multi SMD Chip RGB LED in 0404 Package
| VLMRGB1500 | LEDs |  |
| Jan 5, 2026 | PowerPAK® SO-10LR for Top-Side Cooling
| Automotive MOSFETs | MOSFETs, Automotive |  |
| Dec 19, 2025 | VT171P and VT172U High Dome Transmissive Sensors
| VT171P, VT172U | Optical Sensors |  |
| Nov 20, 2025 | VSOP38338 IR Receiver IC Combined with VEMD10940F Detector
| VSOP38338 | IR Receivers for Remote Control |  |
| Nov 20, 2025 | 1500 V 1 Form A Solid-State Relay in 4-Pin SMD-8 Package
| VORA1150 | Solid-State Relays |  |
| Nov 7, 2025 | EP2 - Wet Tantalum Hybrid Capacitors, High Energy
| EP2 | Tantalum, Wet |  |
| Oct 30, 2025 | VEMD8083 High Speed Silicon PIN Photodiode
| VEMD8083 | Photo Detectors |  |
| Sep 11, 2025 | SQJ182ER Top-Cooled Automotive MOSFET
| SQJ182ER | MOSFETs |  |
| Sep 5, 2025 | 1200 V SiC MOSFET Power Modules in SOT-227 Package
| VS-SF*A120 | MOSFET Modules |  |
| Sep 5, 2025 | SQJ590EP Best in Class Automotive MOSFET
| SQJ590EP | MOSFETs |  |
| Aug 26, 2025 | 1200 V SiC MOSFET Power Modules in MAACPAK PressFit Package
| VS-MP*P120 | MOSFET Modules |  |
| Aug 1, 2025 | 650 V and 1200 V Gen 3 Silicon Carbide (SiC) Schottky Diodes
| VS-3C0*EJ* | Small Signal Diodes |  |
| Jul 22, 2025 | Multi SMD RGB LED in Compact PLCC-6 Package
| VLMRGB6122 | LEDs |  |
| Jun 5, 2025 | AC03-CS Axial Leaded, Cemented Fusible Wirewound Safety Resistors | AC03-CS | Resistors |  |
| May 20, 2025 | TFPT - Nickel Thin Film PTC Thermistors with Linear Tracking | TFPT | Resistors |  |
| May 20, 2025 | 1 Form A Solid-State Relay in Space-Saving SOP-4 Package | VOR1060M4 | Optoelectronics |  |
| May 6, 2025 | High-Reliability Isolation Amplifiers for Precision Applications | Isolated Amplifiers | Optoelectronics |  |