Optocouplers/Isolators - Optocoupler with AC Input
Showing 1 to 21 of 21 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package ▲▼ ![]() | V CEO (V) ▲▼ ![]() | CTR min. 1 % ▲▼ ![]() | CTR max. 1 % ▲▼ ![]() | Forward Current I F max. (mA) ▲▼ ![]() | Power Dissipation mW (mW) ▲▼ ![]() | Operating Temperature max. (°C) ▲▼ ![]() | Isolation Voltage V ISO V RMS ▲▼ ![]() | Safety Standard(s) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() | DIP-6 | 30 | 20 | ± 60 | 200 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, FIMKO | ||
![]() | DIP-6 400 mil | 30 | 20 | ± 60 | 200 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, FIMKO | ||
![]() | SMD-6 | 30 | 20 | ± 60 | 200 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, FIMKO | ||
![]() | DIP-6 | 30 | 50 | 60 | 200150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, , , | ||
![]() | SMD-6 | 30 | 50 | 60 | 200150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, , , | ||
![]() | DIP-4 | 70 | 13 | 320 | ± 60 | 150 | -55 to +100 | 44705300 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | DIP-4 400 mil | 70 | 13 | 320 | ± 60 | 150 | -55 to +100 | 44705300 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SMD-4 | 70 | 13 | 320 | ± 60 | 150 | -55 to +100 | 44705300 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | DIP-4 | 50 | 600 | ± 60 | 150 | -55 to +100 | 5300 | UL, cUL, VDE, BSI, CQC, FIMKO | ||
![]() | SMD-4 | 50 | 600 | ± 60 | 150 | -55 to +100 | 5300 | UL, cUL, VDE, BSI, CQC, FIMKO | ||
![]() | DIP-4 | 55 | 32 | 500 | ± 50 | 150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SFH6286 option | 55 | 32 | 500 | ± 50 | 150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | DIP-4 400 mil | 55 | 32 | 500 | ± 50 | 150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SMD-4 | 55 | 32 | 500 | ± 50 | 150 | -55 to +100 | 4420 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SOP-4 | 70 | 50 | 300 | ± 50 | 150 | -55 to +100 | 3750 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SOP-4L | 70 | 80 | 300 | ± 5 | -55 to +100 | 5000 | UL, cUL, VDE, BSI, FIMKO, CQC, | ||
![]() | SOP-4 | 70 | 80 | 300 | ± 60 | 150 | -40 to +100 | 3750 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | SOP-16 | 70 | 80 | 300 | ± 60 | 150 | -40 to +100 | 3750 | UL, cUL, VDE, BSI, CQC, FIMKO | |
![]() | LSOP-4 mini-flat | 80 | 50 | 600 | ± 60 | 150 | -55 to +110 | 5000 | UL, cUL, VDE, BSI, FIMKO, CQC, | |
![]() | SSOP-4 | 80 | 50 | 600 | 50 | -55 to +110 | 3750 | UL, cUL, VDE, FIMKO, CQC | ||
![]() | SSOP-4 | 80 | 50 | 600 | 50 | -55 to +110 | 3750 | UL, cUL, VDE, FIMKO, CQC |