Resistors, Fixed - Epoxy bondable; glueable
Showing 1 to 50 of 55 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.45 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.60 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Dividers, High Voltage | Resistors, Fixed | 1 | 2512 | 100 | 1 | 20 M | 20 G | |
![]() Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.02 | 10 | 100 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.05 | 1.5 | 65 K | |
![]() Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.1 | 0402 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 10 | 0.05 | 1.5 | 130 K | |
![]() Enlarge | Sulfur Resistant, Gold Terminated Thick Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.15 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.50 | 1206 | 100 | 0.5 | 2 M | 8 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.70 | 1210 | 100 | 0.5 | 4 M | 10 G | |
![]() Enlarge | High Frequency 60 GHz High Power 1 W Thin Film Surface Mount Chip Resistor | Resistors, Fixed | 1 | 0402 | 25 | 0.1 | 50 | 100 | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 6 M | 35 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.0 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.2 | 2510 | 100 | 0.5 | 10 M | 40 G | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 10 M | 50 G | |
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 0805 | 500 | 5 | 500 K | 1 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1005 | 500 | 5 | 500 K | 2 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1206 | 500 | 5 | 1 M | 3 G | ||
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.02 | 20 | 150 K | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 20 | 1 K | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.125 | 0603 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.02 | 20 | 301 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 10 | 0.02 | 10 | 261 K | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.2 | 0805 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.25 | 1005 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 0705 | 10 | 0.02 | 10 | 475 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 10 | 0.02 | 10 | 649 K | |
![]() Enlarge | High Frequency (Up to 40 GHz) Resistor, Thin Film Surface Mount Chip | Resistors, Fixed | 0.33 | 1206 | 25 | 0.1 | 10 | 1 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 15 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 25 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 15 | 0.1 | 100 | 100 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 25 | 0.1 | 100 | 100 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.05 | 10 | 130 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 0805 | 10 | 0.02 | 10 | 475 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 10 | 0.05 | 1.5 | 360 K | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1206 | 10 | 0.02 | 10 | 1.5 M | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1505 | 10 | 0.02 | 10 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1206 | 10 | 0.05 | 1.5 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1505 | 10 | 0.05 | 1.25 | 1 M | |
![]() Enlarge | Commercial Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 10 | 0.02 | 50 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 10 | 0.05 | 1.0 | 600 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.75 | 2208 | 10 | 0.05 | 2.0 | 1.75 M |