Resistors, Fixed - Surface-mount
Showing 1 to 50 of 890 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 1.2 | 0402 | 100 | 2 | 20 | 50 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 1.2 | 0402 | 100 | 1 | 50 | 120 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 2.0 | 0603 | 100 | 2 | 20 | 50 | |
![]() Enlarge | High Frequency and High Power Thin Film Chip Resistor | Resistors, Fixed | 2.0 | 0603 | 100 | 1 | 50 | 120 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.125 | 0603 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors | Resistors, Fixed | |||||||
![]() Enlarge | High Stability Resistor Chips (< 0.25 % at Pn at 70 °C During 1000 h) Thick Film Technology | Resistors, Fixed | 0.050 | 0502 | 100 | 0.5 | 0.1 | 25 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.2 | 0402 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.2 | 0805 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0603 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.33 | 0402 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.33 | 1206 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 0.5 | 1505 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1206 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 1210 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 0.75 | 0603 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.0 | 2010 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 1.0 | 2010 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 2512 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 0805 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.5 | 1206 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 1.75 | 2010 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2 | 2512 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | SMD Wraparound Ultra Low Value Thin Film Resistors | Resistors, Fixed | 2.0 | 2512 | 50 | 1 | 0.1 | 9.99 | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 2.5 | 1210 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Pulse Proof, High Power Thick Film Chip Resistors | Resistors, Fixed | 3.5 | 1218 | 100 | 0.5 | 1 | 1 M | |
![]() Enlarge | Automotive 0201 Thick Film Chip Resistors | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1210 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 1218 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2010 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Thick Film Chip Resistors | Resistors, Fixed | 2512 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0805 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | ||||
![]() Enlarge | Standard Sulfur Resistant Thick Film Chip Resistor | Resistors, Fixed | 0201 | Zero Ohm Jumper | Zero Ohm Jumper |