Diodes and Rectifiers - Bridge

Our portfolio of bridge rectifiers includes both surface-mount and through-hole versions. High power bridge rectifiers are available in high-current-density isoCink+TM PB and BU package series for 10 A to 45 A current rating, and the low VF planar Gen 2 die technology are available in GBU package for industrial applications.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
Reverse Voltage
(V)
Reset
IF(AV)
(A)
Reset
VF at IF
(V at A)
Reset
IFSM
(A)
Reset
TJ max.
(°C)
Reset
Package (JEDEC®) Code
Reset
Circuit Configuration
Reset
Showing 1 to 25 of 554 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
▲▼
Product Image
IF(AV)
(A)

▲▼
VF at IF
(V at A)

▲▼
IFSM
(A)

▲▼
Rev. Voltage
(V)

▲▼
TJ max.
(°C)

▲▼
Package (JEDEC®) Code
▲▼
Circuit Configuration
▲▼
Datasheet
88528
Enlarge
21.16050150WOGQuad
Datasheet
88528
Enlarge
21.160100150WOGQuad
Datasheet
88528
Enlarge
21.160200150WOGQuad
Datasheet
88528
Enlarge
21.160400150WOGQuad
Datasheet
88528
Enlarge
21.160600150WOGQuad
Datasheet
88528
Enlarge
21.160800150WOGQuad
Datasheet
88528
Enlarge
21.1601000150WOGQuad
Datasheet
88500
Enlarge
11.045600125WOGQuad
Datasheet
88500
Enlarge
11.045400125WOGQuad
Datasheet
88500
Enlarge
11.045200125WOGQuad
Datasheet
88500
Enlarge
11.045125125WOGQuad
Datasheet
88500
Enlarge
11.04565125WOGQuad
Datasheet
88501
Enlarge
1.51.050600125WOGQuad
Datasheet
88501
Enlarge
1.51.050400125WOGQuad
Datasheet
88501
Enlarge
1.51.050200125WOGQuad
Datasheet
88501
Enlarge
1.51.050125125WOGQuad
Datasheet
88501
Enlarge
1.51.05065125WOGQuad
Datasheet
88533
Enlarge
0.91.045200125DFMQuad
Datasheet
88534
Enlarge
0.91.045200125WOGQuad
Datasheet
88534
Enlarge
0.91.045125125WOGQuad
Datasheet
88534
Enlarge
0.91.04565125WOGQuad
Datasheet
88534
Enlarge
0.91.045600125WOGQuad
Datasheet
88534
Enlarge
0.91.045400125WOGQuad
Datasheet
88500
Enlarge
11.045125125WOGQuad
Datasheet
88500
Enlarge
11.04565125WOGQuad