Input Stage - Input Filter
RFI Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| AY2 - X1/Y2 Ceramic Capacitor | AC Line Rated Ceramic Disc Capacitor Class X1, 440VAC, Class Y2, 300VAC | withstands 85/85/1000h test 3000 temperature cycles (-55°C to 125°C) | AEC-Q200 | ||
| F339X2 305VAC | THB Film Capacitor Class X2, 305VAC | withstands 85/85/500h test at 305VAC | AEC-Q200 | ||
| F340Y2 305VAC | THB Film Capacitor Class Y2, 305VAC | withstands 85/85/1000h test at 305VAC | AEC-Q200 |