Capacitors - Aluminum Electrolytic - Radial
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Capacitor Classification - Mounting ▲▼ | Temperature ▲▼ | Useful Life ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Energy Storage | Energy Storage Double Layer Capacitors | Radial | 5.5 | 0.047 F | 1.5 F | |||
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 1.4 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 2.8 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 4.2 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 5.6 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 7 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Hybrid Energy Storage Capacitors | Radial, Surface-Mount | 85 | up to 2000 | 8.4 | 4 F | 90 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Electrical Double Layer Energy Storage Capacitors Power and Energy Versions | Radial | 85 | 2.7 | 5 F | 100 F | ||
Enlarge | Capacitors, Fixed | Energy Storage | Ruggedized Electrical Double Layer Energy Storage Capacitors | Radial | 85 | up to 2000 | 2.7 | 5 F | 100 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Electrical Double Layer Energy Storage Capacitors Up to 3 V Operating Voltage | Radial | 85 | up to 2000 | 3 | 5 F | 100 F | |
Enlarge | Capacitors, Fixed | Energy Storage | Ruggedized Electrical Double Layer Energy Storage Capacitors Up to 3 V Operating Voltage | Radial | 85 | up to 2000 | 3 | 5 F | 100 F |