Power - Heavy Current (ESTA) - Unbalance Monitoring
Showing 1 to 3 of 3 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Description ▲▼ | Rated Data ▲▼ | Current Data ▲▼ | Protection Level ▲▼ |
|---|---|---|---|---|---|---|
![]() Enlarge | Unbalance protection relay | Unbalance protection relay for capacitor banks connected in double star or bridge connection | Supply voltages: 40 VAC to 250 VAC, 50 Hz to 60 Hz / 40 VDC to 300 VDC | 1 current input: 20 mA to 5 A | IP50, IP54 by using a gasket; rear: IP20 | |
![]() Enlarge | Capacitor protection relay | Capacitor bank protection relay: unbalance, line current unbalance, overvoltage, overcurrent, undercurrent, overheating, ground fault, discharge timer | Supply voltages: 100 VAC to 240 VAC, 50 Hz to 60 Hz / 100 VDC to 375 VDC / 18 VDC to 75 VDC | 4 current inputs: 1 A or 5 A | IP54 | |
![]() Enlarge | Unbalance monitoring | Unbalance measuring device for capacitor banks connected in double-star or bridge connection | Primary current: 5 A / 10 A / 25 A / 50 A | One current output: 1 A | IP00 |