News » 2021 Releases » Vishay Intertechnology Increases Resistance Ratios and Operating Voltages ...

Vishay Intertechnology Increases Resistance Ratios and Operating Voltages for ACAS AT Precision Thin Film Chip Resistor Arrays

Automotive Grade Devices Increase Design Capability in Voltage Divider and Signal Amplification Applications

ACASAT

Products mentioned:

ACAS 0606 AT, ACAS 0612 AT - Precision
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
  • 简体中文

MALVERN, Pa. — Feb. 22, 2021 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has enhanced its ACAS 0606 AT and ACAS 0612 AT precision Automotive Grade thin film chip resistor arrays with higher resistance ratios up to 1:100 and operating voltages up to 100 V. The Vishay Beyschlag devices provide designers with greater flexibility by allowing them to use a broader range of input voltages in voltage divider applications or to achieve a five-fold amplification factor increase compared to previous-generation devices.

Offering two and four integrated resistors on one substrate, respectively, the Vishay Beyschlag ACAS 0606 AT and ACAS 0612 AT lower costs when compared to using multiple high-precision discrete resistors, while at the same time their stable divider ratio improves application stability. For increased accuracy, the AEC-Q200 qualified resistor arrays combine their high-temperature operation to +155 °C with tight absolute tolerance of ± 0.1 %, relative tolerance of ± 0.05 %, absolute TCR down to ± 10 ppm/K, and relative TCR down to ± 5 ppm/K. The devices offer resistance from 47 Ω to 150 kΩ, with equal or different resistor values.

In addition to excellent high temperature performance, the ACAS 0606 AT and ACAS 0612 AT are extremely robust against harsh environmental conditions. The devices provide superior moisture resistivity of l∆R/Rl < 0.5 % at +85 °C and 85 % relative humidity for 1000 hours, and advanced sulfur resistance in accordance with ASTM B 809. The resistor arrays offer a 1000 V ESD capability, and maximum rated dissipation to 0.125 W per element.

The ACAS 0606 AT and ACAS 0612 AT are ideally suited for precision analog circuits, voltage dividers, signal conditioning, OpAmp, and feedback circuit applications that require extraordinarily stable fixed resistor ratios. Typical applications include automotive electronics, such as engine control units, gear box controls, safety, power supply electronics, body electronics, braking systems, climate control, steering technology and lighting, audio equipment and instrumentation, industrial electronics including battery measurement systems, sensors, scales and precision amplifiers.

Samples and production quantities of the enhanced resistors are available now, with lead times of eight weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member