News » 2020 Releases » Vishay Intertechnology TNPU e3 Series Ultra Precision Thin Film Flat Chip ...

Vishay Intertechnology TNPU e3 Series Ultra Precision Thin Film Flat Chip Resistors Is Now Available in Additional Space-Saving 0402 Case Size

Automotive Grade Products Offer Increased Accuracy With Low Temperature Coefficients Down to ± 5 ppm/K and Tight Tolerances of ± 0.05%

TNPUe30402

Products mentioned:

TNPU e3
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
  • 日本語
  • 简体中文

MALVERN, Pa. — Mar. 2, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today announced that the company has extended its TNPU e3 series of Automotive Grade ultra precision thin film flat chip resistors with a new space-saving component in the compact 0402 case size.

Offering excellent long term stability — for example, permitted maximum resistance change ≤ 0.05 % for 1000 hours at rated power P70 — the Vishay Draloric TNPU e3 series combines the proven reliability of the well-known TNPW series with lower temperature coefficients down to ± 5 ppm/K and tighter tolerances down to ± 0.02 % for increased accuracy. This unique combination makes the AEC-Q200 qualified resistors perfectly suited for applications such as operational amplifier circuits and sensors for test and measurement, automotive, industrial, medical, and telecommunications equipment.

With the addition of the 0402 case size, the Vishay Draloric TNPU e3 series is now available in 0402, 0603, 0805, and 1206 case sizes, with resistance values from 100 Ω to 511 kΩ. Offering superior moisture resistivity (85 °C; 85 % RH), sulfur resistance in accordance to ASTM B 809, and a wide temperature range of -55 °C to +125 °C, the resistors’ extremely stable operation withstands even harsh environmental conditions.

TNPU e3 series components are suitable for processing on automatic SMD assembly systems and for automatic soldering using wave, reflow, or vapor phase. The resistors are RoHS-compliant, and their pure tin plating provides compatibility with lead (Pb)-free and lead (Pb)-containing soldering processes.

Device Specification Table:

Type

TNPU0402 e3

TNPU0603 e3

TNPU0805 e3

TNPU1206 e3

Resistance range

100 Ω to 100 kΩ

100 Ω to 100 kΩ

100 Ω to 332 kΩ

100 Ω to 511 kΩ

Resistance tolerance

± 0.1 %; ± 0.05 %

± 0.1 %; ± 0.05 %; ± 0.02 %

TCR

± 10 ppm/K; ± 5 ppm/K

Rated dissipation

0.063 W

0.1 W

0.125 W

0.25 W

Operating voltage

50 V

75 V

150 V

200 V

Samples and production quantities of the TNPU e3 resistors in the 0402 case size are available now, with typical lead times of 12 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member