News » 2020 Releases » Vishay Intertechnology High Voltage, Automotive Grade Aluminum Capacitors ...

Vishay Intertechnology High Voltage, Automotive Grade Aluminum Capacitors Increase Design Flexibility, Reliability

For Electric Vehicles and Industrial Equipment, SMD Devices Offer Voltages Up to 450 V, Operating Temperature Up to +125 °C, and Useful Life Up to 6,000 h

152CME192CTX

Products mentioned:

192 CTX
152 CME
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
  • 日本語
  • 简体中文

MALVERN, Pa. — May 4, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new series of Automotive Grade, surface-mount aluminum electrolytic capacitors that combine high voltages up to 450 V with operating temperatures up to +125 °C and useful life up to 6,000 hours for automotive and industrial applications.

The high voltage range of Vishay BCcomponents 152 CME and 192 CTX series capacitors provides designers with greater design flexibility, while their high temperature capabilities and extended useful life increase reliability for demanding applications in harsh environments. As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the AEC-Q200 qualified devices are suited for smoothing, filtering, and buffering in power supplies and portable chargers for electric vehicles and industrial equipment.

The 152 CME and 192 CTX series offer capacitance values from 2.2 µF to 33 µF in seven case sizes ranging from 10 mm by 10 mm by 10 mm to 18 mm by 18 mm by 21 mm. The RoHS-compliant capacitors offer charge- and discharge-proof performance with no peak current limitation, allow for lead (Pb)-free reflow soldering in accordance with JEDEC J-STD-020, and offer vibration-proof performance in 4- and 6-pin versions.

Device Specification Table:

Part number

152 CME

192 CTX

Case size (L x W x H in mm)

10 x 10 x 10 to 18 x 18 x 21

Capacitance range

2.2 µF to 33 µF

Tolerance

± 20 %

Rated voltage range

400 V to 450 V

400 V

Temperature range

-40 °C to +105 °C

-40 °C to +125 °C

Useful life

6000 hours (at +105 °C)

2500 hours (at +125 °C)

Shelf life at 0 V

1000 hours (at +105 °C)

1000 hours (at +125 °C)

Sectional specification

IEC 60384-18 / CECC 32300

Climatic category IEC 60068

40 / 105 / 56

Samples and production quantities of the 152 CME and 192 CTX series are available now, with lead times of six to 10 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member