News » 2024 Releases » Vishay Intertechnology Introduces New Commercial and Automotive Grade Pow ...

Vishay Intertechnology Introduces New Commercial and Automotive Grade Power Inductors in the 1008 Case Size

IHLP-1008ABEZ-5A

Products mentioned:

IHLP-1008ABEZ-5A
IHLL-1008AB-1Z
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
MALVERN, Pa. — Oct. 2, 2024 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced two new power inductors in the 2.5 mm by 2.0 mm by 1.2 mm 1008 case size. The commercial IHLL-1008AB-1Z and Automotive Grade IHLP-1008ABEZ-5A achieve the same performance as the next-smallest IHLP® inductor in a 55 % smaller footprint, while offering higher operating temperatures up to +165 °C, a wider range of inductance values, and lower DCR.

Offering inductance values from 0.33 µH to 4.7 µH, the IHLL-1008AB-1Z’s terminals are plated on the bottom only, enabling a smaller land pattern for more compact board spacing. The IHLP-1008ABEZ-5A’s terminals are plated on the bottom and sides, allowing for the formation of a solder fillet that adds mounting strength against high mechanical shock, while simplifying solder joint inspection. The AEC-Q200 qualified device provides reliable performance up to +165 °C, which is 10 °C higher than the closest competing composite inductor, while it’s typical DCR down to 12.0 mΩ is 15 % lower.

Offering improved performance over ferrite-based technologies, both devices feature a robust powdered iron body that completely encapsulates their windings — eliminating air gaps and magnetically shielding against crosstalk to nearby components — while their soft saturation curve provides stability across the entire operating temperature and rated current ranges. The inductors’ low DCR and high current handling are results of their flat wire coil, which directly terminates and forms the leads of the inductor, eliminating the need for a lead frame. Precision laser stripping, followed by an electrode plating process at the leads, ensures ease of solderability and the ability to withstand repeated thermal cycling for maximum reliability.

The Vishay Dale devices released today are designed for DC/DC converters, noise suppression, and filtering in a wide range of applications. The IHLP-1008ABEZ-5A is ideal for automotive infotainment, navigation, and braking systems; ADAS, LiDAR, and sensors; and engine control units. The IHLL-1008AB-1Z is intended for CPUs, SSD modules, and data networking and storage systems; industrial and home automation systems; TVs, soundbars, and audio and gaming systems; battery-powered consumer healthcare devices; medical devices; telecom equipment; and precision instrumentation.

Packaged in a 100 % lead (Pb)-free shielded, composite construction that reduces buzz to ultra low levels, the IHLL-1008AB-1Z and IHLP-1008ABEZ-5A offer high resistance to thermal shock, moisture, and mechanical shock, and handle high transient current spikes without saturation. The devices are RoHS-compliant, halogen-free, and Vishay Green.

Device Specification Table:

Series

IHLL-1008AB-1Z

IHLP-1008ABEZ-5A

Inductance @ 100 kHz (μH)

0.33 to 4.7

0.15 to 2.2

DCR typ. @ 25 °C (mΩ)

14.0 to 160.0

12.0 to 70.0

DCR max. @ 25 °C (mΩ)

19.0 to 190.0

15.0 to 84.0

Heat rating current typ. (A)(1)

1.8 to 6.0

2.6 to 6.5

Saturation current typ. (A)(2)

1.8 to 7.3

2.8 to 8.5

Saturation current typ. (A)(3)

2.4 to 8.5

3.5 to 10.2

Case size

1008

1008

Temperature range (°C)

-55 to +125

-55 to +165

AEC-Q200

No

Yes

(¹) DC current (A) that will cause an approximate ΔT of 40 °C

(²) DC current (A) that will cause L0 to drop approximately 20 %

(3) DC current (A) that will cause L0 to drop approximately 30 %

Samples and production quantities of the IHLL-1008AB-1Z and IHLP-1008ABEZ-5A series inductors are available now, with lead times of 10 weeks.

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.

facebook https://www.facebook.com/VishayIntertechnology

###

The DNA of tech® is a registered trademark of Vishay Intertechnology, Inc.
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
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Technical Support | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member