News » 2020 Releases » Vishay推出小型铝电容器 ...

Vishay推出小型铝电容器提高设计灵活性,节省电路板空间

汽车级器件纹波电流高达3.8 A,可在+105 °C高温下工作,105°C条件下使用寿命长达10,000小时

170RVZ

Products mentioned:

170 RVZ
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
  • 日本語
  • 简体中文

宾夕法尼亚、MALVERN —2020年10月28日— 日前,Vishay Intertechnology, Inc.(NYSE 股市代号:VSH)宣布,推出新系列低阻抗、汽车级小型铝电解电容器,纹波电流高达3.8 A,可在+105 °C高温下工作,105°C条件下使用寿命长达10,000小时。

与上一代解决方案相比,Vishay BCcomponents 170 RVZ系列电容器阻抗更低,纹波电流提高10 %至15 %,设计人员可使用更少的元器件,从而提高设计灵活性并节省电路板空间。此外,器件符合AEC-Q200标准,从10 mm x 12 mm到18 mm x 40 mm,提供各种小型外形尺寸封装。

170 RVZ系列电容器采用径向引线,蓝色套筒绝缘的圆柱形铝外壳,额定电压最高达63 V,容量为100 µF至6800 µF,阻抗低。电容器具有防充放电功能。

本系列器件是采用非固态电解质的极性铝电解电容器,符合RoHS标准,适合用于工业、汽车、通信、医疗和消费电子应用中开关电源和DC/DC转换器的平滑、滤波和缓冲。

器件规格表:

系列

170 RVZ

外形尺寸 (直径x 长度,单位 mm)

10 x 12~18 x 40

容量范围

100 µF~6800 µF

公差

± 20 %

额定电压

10 V~63 V

温度范围

-40 °C~+105 °C

+105 °C条件下使用寿命

4000 h~10,000 h

纹波电流

445 mA~3,800 mA

100 kHz最大阻抗

0.017Ω~0.260 Ω (@ +20 °C); 0.120 Ω~1.860 Ω (@ +40 °C)

气候类别IEC 60068

55 / 105 / 56

170 RVZ系列电容器现可提供样品并已实现量产,供货周期为六周。 

Vishay 是全球最大的分立半导体和无源电子元件系列产品制造商之一,这些产品对于汽车、工业、计算、消费、通信、国防、航空航天和医疗市场的创新设计至关重要。服务于全球客户,Vishay承载着科技基因——The DNA of tech.®  Vishay Intertechnology, Inc. 是在纽约证券交易所上市(VSH)的“财富1,000 强企业”。有关Vishay的详细信息,敬请浏览网站 www.vishay.com。

###

The DNA of tech™ is a trademark of Vishay Intertechnology.
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
  • 日本語
  • 简体中文
► GET THE LATEST NEWS
About Vishay Who we are News Events Awards Brands Careers Quality
Investor Relations Corporate Overview Executive Management Financials Governance Stock Info
Corporate Responsibility Environmental Overview Ethics RBA Statement Supply Chain Sustainability Whistleblower Procedure
Resources Design Tools Document Library Engineer's Toolbox Infographics My Vishay New Products Reference Designs Technical Support Videos

Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®


Contact Us |
Where to Buy
  • Find a Distributor
  • Find a Sales Representative
| Request Sample | Privacy Center | Do Not Sell or Share My Personal Information | Terms and Conditions | Information Security | Terms of Use | Legal Notice |

CONNECT WITH US

Copyright ©2026 Vishay Intertechnology, Inc.

ECIA Member