Vishay Intertechnology Snap-in Power Aluminum Capacitors Enable Higher Power Density to Save PCB Space, Lower Costs
Miniature Devices Offer Increased Ripple Current to 5.05 A and Useful Life of 5,000 Hours at 85 °C

Products mentioned:
257 PRM-SIMedia Contact - Bob Decker, Redpines
Phone: 1.415.409.0233
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/
MALVERN, Pa. — April 15, 2020 — Vishay Intertechnology, Inc. (NYSE: VSH) today introduced a new series of miniature snap-in power aluminum electrolytic capacitors that enables higher power density designs. The Vishay BCcomponents 257 PRM-SI series offers up to 20 % higher ripple current than previous-generation solutions in case sizes that are up to 20 % smaller, while providing longer useful life to 5,000 hours at 85 °C.
With ripple currents up to 5.05 A, the devices released today allow designers to utilize fewer components to save board space and lower costs. Featuring a cylindrical aluminum case, insulated with a blue sleeve, 257 PRM-SI series capacitors feature rated voltages to 500 V in 25 compact case sizes ranging from 22 mm by 25 mm to 35 mm by 60 mm. The RoHS-compliant devices are also available with 3-pin keyed polarity snap-in terminals.
As polarized aluminum electrolytic capacitors with a non-solid electrolyte, the devices are ideally suited for smoothing, buffering, and DC-Link filtering in switch mode power supplies used in medical, consumer welding, and test and measurement equipment, in addition to general industrial control and audio / video system applications.
Device Specification Table:
Case size (D x L in mm) | 22 x 25 to 35 x 60 | |
Capacitance range | 56 µF to 3300 µF | |
Tolerance | ± 20 % | |
Rated voltage | 200 V to 450 V | 500 V |
Category temperature range | -40 °C to +85 °C | -25 °C to +85 °C |
Useful life at +85 °C | 5,000 h | |
Max. ESR at 100 Hz | 70 mΩ to 3740 mΩ | |
Max. impedance at 10 kHz | 60 mΩ to 3240 mΩ | |
Sectional specification | IEC 60384-4 / EN130300 | |
Climatic category IEC 60038 | 40 / 85 / 56 | 25 / 85 / 56 |
Samples and production quantities of the 257 PRM-SI series capacitors are available now, with lead times of 14 weeks.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.® Vishay Intertechnology, Inc. is a Fortune 1,000 Company listed on the NYSE (VSH). More on Vishay at www.vishay.com.
https://www.facebook.com/VishayIntertechnology
###
Media Contact - Bob Decker, Redpines
Phone: 1.415.409.0233
E-mail: bob.decker@redpinesgroup.com
Sales Contact: http://www.vishay.com/
en/company/contacts/