Diodes and Rectifiers - Bridge - Forward current 20.1 to 30 A
Showing 1 to 49 of 49 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | V F at I F (V at A) ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 200 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 400 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 600 | 1.0 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 1.0 | 150 | In-line | |
![]() Enlarge | PB | 30 | 240 | 600 | 0.97 | 150 | In-line | |
![]() Enlarge | PB | 30 | 240 | 800 | 0.97 | 150 | In-line | |
![]() Enlarge | PB | 30 | 240 | 1000 | 0.97 | 150 | In-line | |
![]() Enlarge | BU | 25 | 300 | 600 | 0.87 | 175 | In-line | |
![]() Enlarge | BU | 25 | 300 | 800 | 0.87 | 175 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 550 | 600 | 0.76 | 150 | In-line | |
![]() Enlarge | BU | 25 | 300 | 600 | 0.87 | 150 | In-line | |
![]() Enlarge | BU | 25 | 300 | 800 | 0.87 | 150 | In-line | |
![]() Enlarge | BU | 25 | 300 | 1000 | 0.87 | 150 | In-line | |
![]() Enlarge | GBPC | 25 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
![]() Enlarge | GBPC-W | 25 | 300 | 50 to 1000 | 1.1 | 150 | Quad | |
![]() Enlarge | GSIB-5S | 25 | 360 | 600 | 0.74 | 150 | In-line | |
![]() Enlarge | GBU | 25 | 350 | 600 | 0.75 | 175 | In-line | |
![]() Enlarge | GBU | 25 | 350 | 800 | 0.86 | 175 | In-line | |
![]() Enlarge | GSIB-5S | 25 | 350 | 800 | 0.78 | 150 | In-line | |
![]() Enlarge | GBU | 25 | 300 | 800 | 0.78 | 150 | In-line | |
![]() Enlarge | GSIB-5S | 30 | 350 | 600 | 0.75 | 175 | In-line |













