Diodes and Rectifiers - Bridge - Forward current below 1 A
Showing 1 to 50 of 105 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IF(AV) (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | V F at I F ▲▼ | T j max. (°C) ▲▼ | Diode Variations ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | DFM | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | DFM | 0.9 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | MBM | 0.5 | 30 | 200 | 1.0 | 150 | Quad | |
Enlarge | MBS (TO-269AA) | 0.5 | 30 | 200 | 1.0 | 150 | Quad | |
Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | DFM | 0.9 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 1 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | DFM | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 65 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 125 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 200 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 400 | 1.0 | 125 | Quad | |
Enlarge | WOG | 0.9 | 45 | 600 | 1.0 | 125 | Quad | |
Enlarge | MBM | 0.5 | 30 | 400 | 1.0 | 150 | Quad | |
Enlarge | MBS (TO-269AA) | 0.5 | 30 | 400 | 1.0 | 150 | Quad | |
Enlarge | MBM | 0.5 | 30 | 600 | 1.0 | 150 | Quad | |
Enlarge | MBS (TO-269AA) | 0.5 | 30 | 600 | 1.0 | 150 | Quad |