Diodes and Rectifiers - Medium and High Power Diodes
Medium and high-power rectifiers are available in several packages including hockey puk capsules and screw-mounted studs, voltage classes are available from 50 V to 4600 V and current ratings up to 3000 A.
- Product Line
- Medium and High Power Diodes
- Fast Recovery
- Standard Recovery
- Construction
- Reverse / Direct Voltage
- Package (JEDEC®) Code