Diodes and Rectifiers - Schottky - SMB (DO-214AA)
Showing 1 to 44 of 44 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage ▲▼ | VF at I F ▲▼ | IRM max (mA) ▲▼ | T sub>j max. (°C) ▲▼ | Circuit Configuration ▲▼ | EAS (mJ) ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | SMB (DO-214AA) | 3 | 100 | 40 | 0.34 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 60 | 50 | 0.51 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 60 | 50 | 0.51 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 60 | 60 | 0.51 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 60 | 60 | 0.51 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 2 | 100 | 20 | 0.32 | 125 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 100 | 30 | 0.32 | 125 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 1.5 | 75 | 100 | 0.71 | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 1.5 | 75 | 100 | 0.71 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 20 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 30 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 40 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 50 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 60 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 1.5 | 75 | 90 | 0.71 | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 1.5 | 75 | 90 | 0.71 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 100 | 0.65 | 175 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 2 | 75 | 90 | 0.65 | 175 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 4 | 100 | 30 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 4 | 100 | 40 | see datasheet | 150 | Single | Yes | |||
Enlarge | SMB (DO-214AA) | 1 | 140 | 15 | 0.21 | 35 at 100 °C | 125 | Single | 1.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 140 | 15 | 0.21 | 35 at 100 °C | 125 | Single | 1.0 | Yes | |
Enlarge | SMB (DO-214AA) | 1 | 430 | 30 | 0.420 | 15 at 125 °C | 150 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 430 | 30 | 0.420 | 15 at 125 °C | 150 | Single | 3.0 | Yes | |
Enlarge | SMB (DO-214AA) | 1 | 430 | 40 | 0.38 | 9 at 125 °C | 150 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 430 | 40 | 0.38 | 9 at 125 °C | 150 | Single | 3.0 | Yes | |
Enlarge | SMB (DO-214AA) | 1 | 700 | 60 | 0.42 | 8 at 125 °C | 150 | Single | 2.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 700 | 60 | 0.42 | 8 at 125 °C | 150 | Single | 2.0 | Yes | |
Enlarge | SMB (DO-214AA) | 1 | 780 | 100 | 0.59 | 1 at 125 °C | 175 | Single | 1.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 780 | 100 | 0.59 | 1 at 125 °C | 175 | Single die | 1.0 | Yes | |
Enlarge | SMB (DO-214AA) | 2 | 350 | 30 | 0.37 | 15 at 125 °C | 150 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 2 | 350 | 30 | 0.37 | 15 at 125 °C | 150 | Single | 3.0 | Yes | |
Enlarge | SMB (DO-214AA) | 1 | 870 | 100 | 0.78 | 1 at 125 °C | 175 | Single | 1.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 230 | 30 | 0.420 | 15 at 125 °C | 150 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 230 | 30 | 0.30 | 20 at 125 °C | 125 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 380 | 40 | 0.53 | 4.0 at 150 °C | 150 | Single | 3.0 | No | |
Enlarge | SMB (DO-214AA) | 1 | 870 | 90 | 0.78 | 1 at 125 °C | 175 | Single | 1.0 | No | |
Enlarge | SMB (DO-214AA) | 3 | 80 | 100 | 0.56 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 80 | 100 | 0.56 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 3 | 80 | 60 | 0.42 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 4 | 80 | 100 | 0.61 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 4 | 80 | 100 | 0.61 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 4 | 40 | 200 | 0.71 | 150 | Single | No | |||
Enlarge | SMB (DO-214AA) | 7 | 120 | 45 | 0.40 | 150 | Single | No |