Diodes and Rectifiers - Silicon Carbide - Reverse voltage 601 to 650 V
Showing 1 to 50 of 74 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | IFAV (A) ▲▼ | IFSM (A) ▲▼ | Rev. Voltage (V) ▲▼ | VF at IF (V at A) ▲▼ | Tj Max. (°C) ▲▼ | QC (nC) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | SMPD 2L | 16 | 104 | 650 | 1.30 | 175 | 44 | Single | No | |
![]() Enlarge | SMPD 2L | 10 | 60 | 650 | 1.30 | 175 | 29 | Single | No | |
![]() Enlarge | SMPD 2L | 20 | 110 | 650 | 1.30 | 175 | 53 | Single | No | |
![]() Enlarge | SMPD 2L | 12 | 83 | 650 | 1.30 | 175 | 34 | Single | No | |
![]() Enlarge | SMPD 2L | 4 | 29 | 650 | 1.30 | 175 | 12 | Single | No | |
![]() Enlarge | SMPD 2L | 6 | 42 | 650 | 1.30 | 175 | 17 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 6 | 42 | 650 | 1.30 | 175 | 17 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 4 | 29 | 650 | 1.30 | 175 | 12 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 10 | 60 | 650 | 1.30 | 175 | 29 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 12 | 83 | 650 | 1.3 | 175 | 34 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 6 | 42 | 650 | 1.3 | 175 | 17 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 8 | 54 | 650 | 1.3 | 175 | 22 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 4 | 29 | 650 | 1.3 | 175 | 12 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 10 | 60 | 650 | 1.3 | 175 | 29 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 20 | 110 | 650 | 1.3 | 175 | 53 | Single | No | |
![]() Enlarge | TO-247AD 3L | 2 x 10 | 60 | 650 | 1.3 | 175 | 29 | Common cathode | No | |
![]() Enlarge | TO-247AD 3L | 2 x 8 | 54 | 650 | 1.3 | 175 | 22 | Common cathode | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 16 | 104 | 650 | 1.3 | 175 | 44 | Single | No | |
![]() Enlarge | TO-247AD 3L | 2 x 20 | 110 | 650 | 1.3 | 175 | 53 | Common cathode | No | |
![]() Enlarge | SMPD 2L | 8 | 52 | 650 | 1.30 | 175 | 22 | Single | No | |
![]() Enlarge | SlimDPAK 2L | 8 | 52 | 650 | 1.30 | 175 | 22 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 30 | 650 | 1.33 | 175 | 78 | Single | Yes | ||
![]() Enlarge | TO-220AC 2L | 10 | 60 | 650 | 1.3 | 175 | 29 | Single | No | |
![]() Enlarge | TO-220AC 2L | 4 | 29 | 650 | 1.3 | 175 | 12 | Single | No | |
![]() Enlarge | TO-220AC 2L | 6 | 42 | 650 | 1.3 | 175 | 17 | Single | No | |
![]() Enlarge | TO-220AC 2L | 8 | 54 | 650 | 1.3 | 175 | 22 | Single | No | |
![]() Enlarge | TO-220AC 2L | 12 | 83 | 650 | 1.3 | 175 | 34 | Single | No | |
![]() Enlarge | TO-220AC 2L | 16 | 104 | 650 | 1.3 | 175 | 44 | Single | No | |
![]() Enlarge | TO-220AC 2L | 20 | 110 | 650 | 1.3 | 175 | 53 | Single | No | |
![]() Enlarge | TO-220AC 2L | 16 | 101 | 650 | 1.3 | 175 | 44 | Single | Yes | |
![]() Enlarge | TO-220AC 2L | 30 | 650 | 1.33 | 175 | 78 | Single | Yes | ||
![]() Enlarge | TO-220AC 2L | 12 | 72 | 650 | 1.3 | 175 | 33 | Single | Yes | |
![]() Enlarge | TO-220AC 2L | 6 | 39 | 650 | 1.3 | 175 | 16 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 10 | 60 | 650 | 1.3 | 175 | 27 | Single | Yes | |
![]() Enlarge | TO-220AC 2L | 6 | 39 | 650 | 1.3 | 175 | 16 | Single | No | |
![]() Enlarge | TO-220AC 2L | 10 | 60 | 650 | 1.3 | 175 | 27 | Single | No | |
![]() Enlarge | TO-220AC 2L | 10 | 60 | 650 | 1.3 | 175 | 27 | Single | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 10 | 60 | 650 | 1.3 | 175 | 27 | Single | No | |
![]() Enlarge | TO-220AC 2L | 8 | 51 | 650 | 1.3 | 175 | 22 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 6 | 39 | 650 | 1.3 | 175 | 16 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 6 | 39 | 650 | 1.3 | 175 | 16 | Single | Yes | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 8 | 51 | 650 | 1.3 | 175 | 22 | Single | No | |
![]() Enlarge | D2PAK 2L (TO-263AB 2L) | 8 | 51 | 650 | 1.3 | 175 | 22 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 10 | 60 | 650 | 1.3 | 175 | 27 | Common cathode | No | |
![]() Enlarge | TO-247AD 2L | 16 | 101 | 650 | 1.3 | 175 | 44 | Single | No | |
![]() Enlarge | TO-247AD 3L | 2 x 16 | 650 | 1.3 | 175 | 44 | Common cathode | No | ||
![]() Enlarge | TO-247AD 3L | 2 x 10 | 60 | 650 | 1.3 | 175 | 27 | Common cathode | Yes | |
![]() Enlarge | TO-247AD 2L | 16 | 101 | 650 | 1.3 | 175 | 44 | Single | Yes | |
![]() Enlarge | TO-247AD 3L | 2 x 16 | 650 | 1.3 | 175 | 44 | Common cathode | Yes | ||
![]() Enlarge | TO-220AC 2L | 8 | 51 | 650 | 1.3 | 175 | 22 | Single | Yes |


















































