Diodes and Rectifiers - Silicon Carbide - D2PAK (TO-263AB)


Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number
▲▼filter
Product Image
Package (JEDEC®) Code
▲▼filter
IFAV
(A)
▲▼filter
IFSM
(A)
▲▼filter
Rev. Voltage
(V)
▲▼filter
VF at IF
(V at A)
▲▼filter
Tj Max.
(°C)
▲▼filter
QC
(nC)
▲▼filter
Circuit Configuration
▲▼filter
AEC-Q101 Qualified
▲▼filter
Datasheet
97064
Enlarge
D2PAK 2L (TO-263AB 2L)161046501.317544SingleNo
Datasheet
97063
Enlarge
D2PAK 2L (TO-263AB 2L)12836501.317534SingleNo
Datasheet
97062
Enlarge
D2PAK 2L (TO-263AB 2L)6426501.317517SingleNo
Datasheet
96965
Enlarge
D2PAK 2L (TO-263AB 2L)201106501.317553SingleNo
Datasheet
96963
Enlarge
D2PAK 2L (TO-263AB 2L)4296501.317512SingleNo
Datasheet
96964
Enlarge
D2PAK 2L (TO-263AB 2L)10606501.317529SingleNo
Datasheet
96955
Enlarge
D2PAK 2L (TO-263AB 2L)8546501.317522SingleNo
Datasheet
97178
Enlarge
D2PAK 2L (TO-263AB 2L)108412001.3517555SingleNo
Datasheet
97175
Enlarge
D2PAK 2L (TO-263AB 2L)54212001.3517528SingleNo
Datasheet
97179
Enlarge
D2PAK 2L (TO-263AB 2L)1511012001.3517581SingleNo
Datasheet
97171
Enlarge
D2PAK 2L (TO-263AB 2L)2018012001.35175107SingleNo
Datasheet
97295
Enlarge
D2PAK 2L (TO-263AB 2L)105012001.3417552SingleYes
Datasheet
97294
Enlarge
D2PAK 2L (TO-263AB 2L)105012001.3417552SingleNo
Datasheet
97402
Enlarge
D2PAK 2L (TO-263AB 2L)2011612001.38175101SingleYes
Datasheet
97401
Enlarge
D2PAK 2L (TO-263AB 2L)2011612001.38175101SingleNo
Datasheet
97394
Enlarge
D2PAK 2L (TO-263AB 2L)54012001.3517527SingleNo
Datasheet
97326
Enlarge
D2PAK 2L (TO-263AB 2L)10606501.317527SingleYes
Datasheet
97391
Enlarge
D2PAK 2L (TO-263AB 2L)54012001.3517527SingleYes
Datasheet
97358
Enlarge
D2PAK 2L (TO-263AB 2L)10606501.317527SingleNo
Datasheet
97418
Enlarge
D2PAK 2L (TO-263AB 2L)6396501.317516SingleYes
Datasheet
97415
Enlarge
D2PAK 2L (TO-263AB 2L)6396501.317516SingleNo
Datasheet
97419
Enlarge
D2PAK 2L (TO-263AB 2L)12726501.317533SingleNo
Datasheet
97439
Enlarge
D2PAK 2L (TO-263AB 2L)157512001.3617577SingleNo
Datasheet
97435
Enlarge
D2PAK 2L (TO-263AB 2L)161016501.317544SingleYes
Datasheet
97434
Enlarge
D2PAK 2L (TO-263AB 2L)12726501.317533SingleYes
Datasheet
97430
Enlarge
D2PAK 2L (TO-263AB 2L)8516501.317522SingleYes
Datasheet
97428
Enlarge
D2PAK 2L (TO-263AB 2L)161016501.317544SingleNo
Datasheet
97427
Enlarge
D2PAK 2L (TO-263AB 2L)8516501.317522SingleNo
Datasheet
97420
Enlarge
D2PAK 2L (TO-263AB 2L)201256501.3317552SingleNo
Datasheet
97443
Enlarge
D2PAK 2L (TO-263AB 2L)201256501.3317552SingleYes
Datasheet
97445
Enlarge
D2PAK 2L (TO-263AB 2L)306501.3317578SingleNo
Datasheet
97481
Enlarge
D2PAK 2L (TO-263AB 2L)406501.4517578SingleNo
Datasheet
97464
Enlarge
D2PAK 2L (TO-263AB 2L)3014412001.36175158SingleYes
Datasheet
97460
Enlarge
D2PAK 2L (TO-263AB 2L)3014412001.36175158SingleNo
Datasheet
97455
Enlarge
D2PAK 2L (TO-263AB 2L)157512001.3617577SingleYes
Datasheet
97449
Enlarge
D2PAK 2L (TO-263AB 2L)306501.3317578SingleYes