Diodes and Rectifiers - Standard and Fast Recovery - SOD-57 Sinterglass
Showing 1 to 50 of 56 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ ![]() | Product Image | Package (JEDEC®) Code ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | Rev. Voltage (V) ▲▼ ![]() | VF at IF (V at A) ▲▼ ![]() | trr ▲▼ ![]() | TJ max. (°C) ▲▼ ![]() | AEC-Q101 Qualified ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|
![]() Enlarge | SOD-57 | 2 | 200 | 1 at 1 | 4000 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 400 | 1 at 1 | 4000 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 600 | 1 at 1 | 4000 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | No | |
![]() Enlarge | SOD-57 | 0.25 | 1200 | 2.4 at 0.2 | 300 | 150 | No | |
![]() Enlarge | SOD-57 | 0.25 | 1600 | 2.4 at 0.2 | 300 | 150 | No | |
![]() Enlarge | SOD-57 | 0.25 | 2000 | 2.4 at 0.2 | 300 | 150 | No | |
![]() Enlarge | SOD-57 | 0.8 | 1400 | 1.25 at 0.4 | 400 | 175 | No | |
![]() Enlarge | SOD-57 | 0.8 | 1600 | 1.25 at 0.4 | 400 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 1500 | 1.6 at 3 | 2000 | 140 | No | |
![]() Enlarge | SOD-57 | 2 | 1200 | 1.6 at 3 | 2000 | 140 | No | |
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 50 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 100 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 200 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 400 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 600 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 800 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.5 | 1000 | 1.1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 1.4 | 50 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 100 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 200 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 400 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 600 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 800 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.4 | 1000 | 1.3 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 50 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 100 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 200 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 400 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 600 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 800 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 1.25 | 1000 | 1.5 at 1 | 100 | 175 | No | |
![]() Enlarge | SOD-57 | 0.35 | 2400 | 3 at 0.2 | 5000 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 100 | 1.5 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 400 | 1.5 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 600 | 1.5 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 800 | 1.5 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 1.5 | 1000 | 1.5 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 800 | 1.1 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 1000 | 1.1 at 1 | 300 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 200 | 1.1 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 300 | 1.1 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 400 | 1.1 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 500 | 1.1 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 600 | 1.1 at 1 | 200 | 175 | No | |
![]() Enlarge | SOD-57 | 2 | 200 | 1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 2 | 400 | 1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 2 | 600 | 1 at 1 | 4000 | 175 | Yes | |
![]() Enlarge | SOD-57 | 2 | 800 | 1 at 1 | 4000 | 175 | Yes |