Diodes and Rectifiers - Ultrafast Recovery - SlimDPAK (TO-252AE)
Showing 1 to 34 of 34 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
| Part Number ▲▼  | Product Image | Package (JEDEC®) Code ▲▼  | 	 IF(AV) (A) ▲▼  | Rev. Voltage (V) ▲▼  | VF at IF (V at A) ▲▼  | trr ▲▼  | TJ max. (°C) ▲▼  | Circuit Configuration ▲▼  | AEC-Q101 Qualified ▲▼  | 
|---|---|---|---|---|---|---|---|---|---|
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 100 | 0.74 | 16 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 100 | 0.74 | 16 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 200 | 0.74 | 16 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 5 | 200 | 0.74 | 16 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.2 | 20 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.2 | 20 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 0.98 | 38 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 0.98 | 38 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.10 | 26 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 15 | 600 | 1.10 | 26 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 4 | 100 | 0.71 | 16 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 4 | 100 | 0.71 | 16 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 4 | 200 | 0.71 | 16 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 4 | 200 | 0.71 | 16 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 100 | 0.75 | 20 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 100 | 0.75 | 20 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 200 | 0.75 | 20 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 3 | 200 | 0.75 | 20 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 1.26 | 16 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 1.26 | 16 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 0.98 | 34 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 0.98 | 34 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 1.26 | 14 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 6 | 600 | 1.26 | 14 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 4 | 100 | 0.71 | 16 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 4 | 100 | 0.71 | 16 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 4 | 200 | 0.71 | 16 | 175 | Common cathode | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 2 x 4 | 200 | 0.71 | 16 | 175 | Common cathode | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 1.3 | 16 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 1.3 | 16 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 0.98 | 34 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 0.98 | 34 | 175 | Single | Yes | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 1.4 | 14 | 175 | Single | No | |
|  Enlarge | SlimDPAK (TO-252AE) | 8 | 600 | 1.4 | 14 | 175 | Single | Yes |