Diodes and Rectifiers - Ultrafast Recovery
Our Ultrafast recovery rectifiers portfolio includes FRED Pt® and FER GPP, glass passivated pallet chip junction. A wide variety of surface-mount, including eSMP® series, and through-hole parts are available to help address automotive on-board charger, charging station and the trend to increase the switching frequency in UPS, motor drives and air-conditioning.
- Product Lines
- Ultrafast Recovery
- Avalanche Rectifiers
- FRED Pt®
- HEXFRED®
- FER GPP
- FER Open Junction
- FER Planar
- Forward Current (IFAV)
- Reverse Recovery Time (trr)
- Package (JEDEC®) Code
- Surface-Mount
- DFN3820A
- DFN6546A
- DPAK (TO-252AA)
- D2PAK (TO-263AB)
- D2PAK 2L (TO-263AB 2L)
- eSMP® Series
- MicroSMP (DO-219AD)
- SlimDPAK (TO-252AE)
- SlimSMA (DO-221AC)
- SlimSMAW (DO-221AD)
- SlimSMA HV (DO-221AC)
- SMF (DO-219AB)
- SMP (DO-220AA)
- SMPC HV
- SMPC (TO-277A)
- SMPD (TO-263AC)
- FlatPAK 5 x 6
- GF1 (DO-214BA) Superectifier®
- GL34 (DO-213AA) Superectifier®
- GL41 (DO-213AB) Superectifier®
- MELF
- SMA (DO-214AC)
- SMB (DO-214AA)
- SMC (DO-214AB)
- Through-Hole
- DO-201AD
- DO-15 (DO-204AC)
- DO-41 (DO-204AL)
- ITO-220AB
- ITO-220AC
- ITO-247AD 2L
- PowerTab®
- SOD-57 Sinterglass
- TO-220AB
- SOD-64 Sinterglass
- TO-247AC modified (2 pins)
- TO-220AC
- TO-220 FullPAK
- TO-247
- TO-247AC
- TO-247AD
- TO-262AA
- TO-3PF