Diodes and Rectifiers - Zener Diodes - Above 500 mW
Showing 1 to 27 of 27 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package (JEDEC ® ) Code ▲▼ | Ptot (mW) ▲▼ | Vz min (V) ▲▼ | Vz max (V) ▲▼ | Circuit Configuration ▲▼ | Vz Specification ▲▼ | AEC-Q101 Qualified ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | DO-41 (DO-204AL) | 1500 | 100 | 200 | Single | Pulse current | No | |
![]() Enlarge | GL41 (DO-213AB) | 1000 | 100 | 200 | Single | Pulse current | No | |
![]() Enlarge | MELF (DO-213AB) | 1000 | 6.2 | 91 | Single | Pulse current | No | |
![]() Enlarge | SOD-57 | 3250 | 6.2 | 300 | Single | Pulse current | No | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | No | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | Yes | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1000 | 8.2 | 100 | Single | Pulse current | Yes | |
![]() Enlarge | SMP (DO-220AA) | 1500 | 5.6 | 43 | Single | Pulse current | No | |
![]() Enlarge | SMP (DO-220AA) | 1500 | 4.2 | 38 | Single | Pulse current | No | |
![]() Enlarge | SMB (DO-214AA) | 3000 | 5.6 | 68 | Single | Pulse current | No | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | No | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | Yes | |
![]() Enlarge | SMF (DO-219AB) | 2300 | 3.6 | 200 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 1500 | 5.6 | 68 | Single | Pulse current | No | |
![]() Enlarge | SMBG (DO-215AA) | 1500 | 9.1 | 68 | Single | Pulse current | Yes | |
![]() Enlarge | SMB (DO-214AA) | 1500 | 9.1 | 68 | Single | Pulse current | Yes | |
![]() Enlarge | MELF (DO-213AB) glass | 1000 | 3.3 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.9 | 100 | Single | Pulse current | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.3 | 75 | Single | Thermal equilibrium | No | |
![]() Enlarge | DO-41 (DO-204AL) | 1300 | 3.3 | 75 | Single | Pulse current | No | |
![]() Enlarge | MELF (DO-213AB) glass | 1000 | 3.9 | 75 | Single | Pulse current | No | |
![]() Enlarge | SMA (DO-214AC) | 3000 | 3.3 | 100 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 3000 | 3.3 | 100 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 3000 | 10 | 270 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 3000 | 10 | 270 | Single | Pulse current | Yes | |
![]() Enlarge | SMA (DO-214AC) | 3000 | 10 | 270 | Single | Pulse current | Yes |



























