Displays – LCD, TFT, OLED, Touch - OLED Character
Vishay Intertechnology is a world leader in DC plasma production and custom display technology. Vishay Dale display modules allow users to personalize their products at affordable prices. A proprietary screened image display technology allows maximum freedom to design a display module that is application-specific with interface circuitry that is synergistic to the end system.
Series ▲▼ | Type (V) ▲▼ | Display Format ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | mm (W x H mm) ▲▼ | Duty ▲▼ | Built-In Controller ▲▼ | Yellow ▲▼ | Green ▲▼ | Red ▲▼ | Blue ▲▼ | White ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Character | 8 x 2 characters | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | 2.96 x 5.56 | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| character | 8 x 2 characters | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | 2.96 x 5.56 | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 8 x 2 characters | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | 2.96 x 5.56 | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 8 x 2 characters | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | 2.96 x 5.56 | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | Yes | - | - | |
| character | 8 x 2 characters | 58.0 x 32.0 x 10.0 (max.) | 38.0 x 16.0 | 2.96 x 5.56 | 0.56 x 0.66 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| Character | 12 x 2 characters | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | 2.65 x 5.5 | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLED-0010 | Y | - | - | - | - | |
| character | 12 x 2 characters | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | 2.65 x 5.5 | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 12 x 2 characters | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | 2.65 x 5.5 | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 12 x 2 characters | 55.7 x 32.0 x 11.0 (max.) | 46.0 x 14.5 | 2.65 x 5.5 | 0.45 x 0.60 | 0.55 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| character | 16 x 1 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 6.35 | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 1 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 6.35 | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | Yes | - | - | - | |
| character | 16 x 1 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 6.35 | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | Yes | - | - | - | - | |
| character | 16 x 1 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 6.35 | 0.55 x 0.75 | 0.60 x 0.80 | 1/8 | OLED-0010 | - | - | - | - | Yes | |
| Character | 16 x 2 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| character | 16 x 2 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 80.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 99.0 x 24.0 | 4.74 x 8.90 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 99.0 x 24.0 | 4.74 x 8.90 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| Character | 16 x 2 characters | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| character | 16 x 2 characters | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 16 x 2 characters | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 16 x 2 characters | 85.0 x 36.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| Character | 16 x 2 characters | 84.0 x 44.0 x 10.0 (max.) | 66.0 x 16.0 | 2.95 x 5.55 | 0.55 x 0.65 | 0.60 x 0.70 | 1/16 | OLED-0010 | Y | Y | Y | Y | Y | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 98.0 x 21.0 | 4.74 x 8.9 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 98.0 x 21.0 | 4.74 x 8.9 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 98.0 x 21.0 | 4.74 x 8.90 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 16 x 2 characters | 122.0 x 44.0 x 10.0 (max.) | 98.0 x 21.0 | 4.74 x 8.9 | 0.90 x 1.06 | 0.96 x 1.12 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| character | 16 x 2 characters | 53.0 x 20.0 x 7.6 (max.) | 36.0 x 10.0 | 1.67 x 2.84 | 0.30 x 0.32 | 0.34 x 0.36 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 53.0 x 20.0 x 7.6 (max.) | 36.0 x 10.0 | 1.67 x 2.84 | 0.30 x 0.32 | 0.34 x 0.36 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 16 x 2 characters | 68.5 x 17.5 x 2.17 | 58.22 x 13.52 | 2.97 x 5.57 | 0.57 x 0.67 | 0.60 x 0.70 | 1/16 | SSD1311 | Yes | - | - | - | - | |
| character | 16 x 2 characters | 68.5 x 17.5 x 2.05 | 58.22 x 13.52 | 2.97 x 5.57 | 0.57 x 0.67 | 0.60 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 16 x 2 characters | 68.5 x 17.5 x 2.17 | 58.22 x 13.52 | 2.97 x 5.57 | 0.57 x 0.67 | 0.60 x 0.70 | 1/16 | SSD1311 | - | - | - | - | Yes | |
| character | 16 x 2 characters | 84.0 x 44.0 x 9.67 | 58.22 x 13.52 | 2.97 x 5.57 | 0.57 x 0.67 | 0.60 x 0.70 | 1/16 | SSD1311 | Yes | - | - | - | - | |
| character | 20 x 2 characters | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | 3.2 x 5.55 | 0.6 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 20 x 2 characters | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | 3.2 x 5.55 | 0.6 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 20 x 2 characters | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | 3.2 x 5.55 | 0.60 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 20 x 2 characters | 116.0 x 37.0 x 9.8 (max.) | 85.0 x 18.6 | 3.2 x 5.55 | 0.6 x 0.65 | 0.65 x 0.70 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| character | 20 x 2 characters | 180.0 x 40.0 x 9.3 (max.) | 149.0 x 23.0 | 6.0 x 9.66 | 1.12 x 1.12 | 1.22 x 1.22 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 20 x 2 characters | 180.0 x 40.0 x 10.0 (max.) | 149.0 x 23.0 | 6.0 x 9.66 | 1.12 x 1.12 | 1.22 x 1.22 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 20 x 2 characters | 180.0 x 40.0 x 9.3 (max.) | 149.0 x 23.0 | 6.0 x 9.66 | 1.12 x 1.12 | 1.22 x 1.22 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 20 x 2 characters | 180.0 x 40.0 x 9.3 (max.) | 149.0 x 23.0 | 6.0 x 9.66 | 1.12 x 1.12 | 1.22 x 1.22 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 70.0 x 25.2 | 2.90 x 4.75 | 0.54 x 0.55 | 0.60 x 0.59 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | Yes | - | - | - | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | - | - | - | - | Yes | |
| Character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 70.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | Y | Y | Y | - | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.90 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | - | - | - | Yes | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | - | Yes | - | - | - | |
| character | 20 x 4 characters | 98.0 x 60.0 x 10.0 (max.) | 77.0 x 25.2 | 2.9 x 4.75 | 0.54 x 0.55 | 0.59 x 0.60 | 1/16 | OLED-0010 | Yes | - | - | - | - |