IR Receivers - Heimdall
Showing 1 to 50 of 89 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Dimensions (mm) ▲▼ | Carrier Frequency ▲▼ | AGC ▲▼ | Transmission Distance Typ. (m) ▲▼ | Detection Threshold / Sensitivity Typ. ▲▼ | Half Viewing Angle (°) ▲▼ | Supply Current Typ. (mA) ▲▼ | Pinning ▲▼ | Recommended for Remote Control Code ▲▼ | Application ▲▼ | Mounting ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | 24 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | 8 | 0.7 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR, RC-6 | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Sejin 4PPM | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Sony | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC2 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Cisco | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC4 | 25 | 0.11 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RCA, r-step | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RCMM | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP-1, XMP-2 | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC3 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC5 | 24 | 0.16 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | r-map | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Panasonic, RC-5 | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Mitsubishi, NEC, Sharp | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC6 | 26 | 0.1 | ± 50 | 0.37 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 to 60 | 1.8 | 12 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = carrier OUT | Code learning | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 10 | 0.5 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Repeater | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 to 68 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Universal remote control | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 30 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 33 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | MCIR, RCMM | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 36 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | RECS-80 Code, XMP | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 40 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC3 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | r-map | Remote control | SMD | |
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | AGC5 | 18 | 0.2 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Remote control | SMD | ||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 38 | 8 | 0.7 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD | |||
![]() Enlarge | Heimdall | 6.8 W x 3.0 H x 3.2 D | 56 | 8 | 0.7 | ± 50 | 0.35 | 1, 4 = GND, 2 = VS, 3 = OUT | Presence sensors, fast proximity sensors | SMD |