Isolated AC Voltage Sensor with Analog Output

Selected

Board Top

In this design, the signal from a discrete TNPV voltage divideror is fed to a VIA0250DD, a high-performance, isolated, differential output amplifier. The VIA0250DD has a linear differential input range of ±250 mV and a linear differential output range of ±2.05 V, which is converted to a single-ended output ranging from 0 V to 2.5 V (OUT to GND). This output is ready to be interfaced with a single-ended ADC or multimeter.

Using the combination of a discrete voltage divider and a VIA0250DD isolation amplifier, this design provides an analog output for AC current measurement up to ±400 V rms at a bandwidth of ~ 300 kHz.

Reference Design Files

Reference Board

Datasheet

In this design, the signal from a discrete TNPV voltage divideror is fed to a VIA0250DD, a high-performance, isolated, differential output amplifier. The VIA0250DD has a linear differential input range of ±250 mV and a linear differential output range of ±2.05 V, which is converted to a single-ended output ranging from 0 V to 2.5 V (OUT to GND). This output is ready to be interfaced with a single-ended ADC or multimeter.

Using the combination of a discrete voltage divider and a VIA0250DD isolation amplifier, this design provides an analog output for AC current measurement up to ±400 V rms at a bandwidth of ~ 300 kHz.

Reference Design Files

Reference Board

Datasheet

Selected

Board Top

Reference

Functional Block Diagram

Slider

Features

AC voltage measurements up to 400 VRMS

Maximum working isolation voltage of 1200 VRMS

Isolated single-ended analog output

Low temperature offset and gain drift

Large bandwidth of 300 kHz

Products

Download

All reference designs provided by Vishay Intertechnology, Inc. and its affiliates (collectively “Vishay”) are provided "as is". Vishay makes no warranties or representations with regard to the reference designs or use of the reference designs, express, implied or statutory, including accuracy or completeness. Vishay disclaims any warranty of title and any implied warranties of merchantability, fitness for a particular purpose, quiet enjoyment, quiet possession, and non-infringement of any third-party intellectual property rights with regard to Vishay’s reference designs or use thereof. Vishay shall not be liable for and shall not defend or indemnify buyers against any third-party infringement claim that relates to or is based on a combination of components provided in a Vishay reference design. In no event shall Vishay be liable for any actual, special, incidental, consequential or indirect damages, however caused, on any theory of liability and whether or not Vishay has been advised of the possibility of such damages, arising in any way out of Vishay reference designs or buyer’s use of Vishay reference designs.