LED - Orange
Showing 1 to 28 of 28 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Package ▲▼ | Color ▲▼ | Dominant Wavelength Min. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Typ. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Dominant Wavelength Max. (nm) or Color Coordinate (x, y) (nm) ▲▼ | Luminous Intensity IV Min. (mcd) ▲▼ | Luminous Intensity IV Typ. (mcd) ▲▼ | Luminous Intensity IV Max. (mcd) ▲▼ | I F for I V (mA) ▲▼ | Luminous Flux ΦV Min. (mIm) ▲▼ | Luminous Flux ΦV Typ. (mIm) ▲▼ | Luminous Flux ΦV Max. (mIm) ▲▼ | I F for Φ V (mA) ▲▼ | Forward Voltage, VF Typ. (V) ▲▼ | Forward Voltage, VF Max. (V) ▲▼ | Angle of Half Intensity (± °) ▲▼ | Key Feature ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 mm | Soft orange | 598 | 605 | 611 | 10 | 26 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
| SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 28 | 90 | 10 | 2.0 | 2.6 | 60 | Standard | ||||||
| 3 mm | Soft orange | 598 | 605 | 611 | 63 | 300 | 10 | 1.9 | 2.6 | 16 | Standard | ||||||
| 3 mm | Soft orange | 602 | 609 | 40 | 125 | 10 | 2.0 | 2.6 | 60 | Standard | |||||||
| SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 90 | 200 | 355 | 20 | 2.0 | 2.6 | 60 | Standard | |||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 3.55 | 7.0 | 10 | 2.1 | 3 | 60 | Standard | ||||||
| SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 4.5 | 8 | 11.2 | 10 | 2.0 | 2.8 | 60 | Standard | |||||
| SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 7.1 | 8.5 | 18 | 10 | 2.0 | 2.8 | 60 | Standard | |||||
| SMD 0402 ChipLED | Soft orange | 598 | 605 | 612 | 45 | 90 | 280 | 20 | 2.00 | 2.40 | 65 | Standard | |||||
| SMD PLCC-2 | Orange | 600 | 605 | 609 | 11.2 | 16.5 | 28 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD PLCC-2 | Orange | 600 | 605 | 609 | 7.1 | 16 | 28 | 2 | 1.8 | 2.2 | 60 | Low current | |||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 90 | 180 | 224 | 20 | 2 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 56 | 112 | 20 | 2.0 | 2.6 | 60 | Power | ||||||
| 3 mm | Soft orange | 598 | 611 | 1.6 | 13 | 10 | 2.4 | 3 | 30 | Standard | |||||||
| SMD 0603 ChipLED | Soft orange | 605 | 45 | 90 | 20 | 2.0 | 2.4 | 65 | Standard | ||||||||
| 3 mm | Soft orange | 598 | 611 | 4 | 10 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| 3 mm | Soft orange | 598 | 611 | 10 | 18 | 10 | 2.4 | 3 | 22 | Standard | |||||||
| SMD 0201 ChipLED | Soft orange | 597.5 | 609.5 | 7.2 | 18 | 2 | 2.2 | 60 | Standard | ||||||||
| SMD PLCC-2 | Soft orange | 600 | 605 | 611 | 560 | 950 | 1800 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 600 | 605 | 611 | 450 | 760 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 600 | 605 | 611 | 450 | 650 | 1120 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD MiniLED | Soft orange | 602 | 605 | 609 | 560 | 700 | 1120 | 20 | 2.0 | 2.6 | 60 | Power | |||||
| SMD PLCC-2 | Soft orange | 598 | 605 | 611 | 2.8 | 8 | 10 | 2 | 2.8 | 60 | Standard | ||||||
| SMD PLCC-2 | Soft orange | 600 | 605 | 611 | 560 | 700 | 1400 | 20 | 2.1 | 2.6 | 60 | Power | |||||
| SMD 0603 | Soft orange | 600 | 605 | 609 | 3.55 | 7.5 | 2 | 1.8 | 2.6 | 80 | Low current | ||||||
| SMD 0603 | Orange | 600 | 606 | 609 | 50 | 80 | 20 | 2.1 | 2.4 | 80 | Standard | ||||||
| SMD MiniLED | Soft orange | 598 | 605 | 611 | 5.6 | 22.4 | 2 | 1.8 | 2.2 | 60 | Low current | ||||||
| SMD reverse gullwing | Soft orange | 600.5 | 612.5 | 90 | 224 | 20 | 2.0 | 2.35 | 60 | Standard |