Modules - Modules, Diode - Forward current 200 A to 400 A
Showing 1 to 47 of 47 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range (V) ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 116 | 1550 | 0.52 | -55 to +150 | 135 | 17 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 50 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 200 | 142 | 1700 | 0.70 | -55 to +175 | 15 | 13 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 150 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 135 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 30 | 220 | 122 | 1950 | 0.41 | -55 to +150 | 99 | 15 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 240 | 104 | 3400 | 0.64 | -55 to +150 | 162 | 18 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 45 | 240 | 144 | 3450 | 0.64 | -55 to +175 | 324 | 26 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 30 | 240 | 118 | 3000 | 0.45 | -55 to +150 | 216 | 21 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 240 | 132 | 3300 | 0.72 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 15 | 240 | 73 | 3000 | 0.37 | -55 to +125 | 12 | 5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 150 | 240 | 121 | 2300 | 0.78 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 111 | 2400 | 0.56 | -55 to +150 | 150 | 18 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 40 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 300 | 138 | 2500 | 0.72 | -55 to +175 | 15 | 13 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 200 | 100 | 1200 | 1.08 | 90 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 255 | 85 | 1200 | 1.10 | 90 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 200 | 82 | 765 | 0.67 | -40 to +150 | 1312 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 250 | 106 | 900 | 1.09 | -55 to +175 | 1800 | 19 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 170 | 300 | 132 | 1575 | 0.69 | -55 to +175 | 3700 | 27 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 210 | 90 | 1300 | 1.06 | 93 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 243 | 90 | 1130 | 1.43 | 98 | -55 to +175 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 229 | 115 | 1300 | 1.52 | 52 | -40 to +175 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 259 | 109 | 1150 | 1.36 | 68 | -40 to +175 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Two diodes common anode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Single diode | 400 - 1600 | 230 | 100 | 5500 | 5765 | 1.46 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 91 | 1700 | 0.73 | -55 to +150 | 180 | 19 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 45 | 200 | 123 | 1850 | 0.69 | -55 to +175 | 270 | 24 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 100 | 200 | 121 | 1700 | 0.87 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 150 | 200 | 113 | 1600 | 0.85 | -55 to +175 | 15 | 1.8 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common cathode | 30 | 220 | 110 | 2000 | 0.57 | -55 to +150 | 99 | 15 | |||||
![]() Enlarge | INT-A-PAK | Two diodes common cathode | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 91 | 3400 | 0.5 | -55 to +150 | 180 | 19 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 45 | 200 | 120 | 3450 | 0.52 | -55 to +175 | 270 | 24 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 100 | 200 | 104 | 2600 | 0.66 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 150 | 200 | 105 | 2300 | 0.85 | -55 to +175 | 15 | 1.8 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes doubler circuit | 30 | 220 | 97 | 3000 | 0.43 | -55 to +150 | 198 | 20 | |||||
![]() Enlarge | INT-A-PAK | Two diodes doubler circuit | 600 | 230 | 100 | 0 | 1.23 | 130 | -40 to +150 | ||||||
![]() Enlarge | INT-A-PAK | Single diode | 1200 | 300 | 60 | 2400 | 2.18 | 233 | -40 to +150 | ||||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 100 | 200 | 121 | 1700 | 0.87 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | AAP Gen 7 (TO-240AA) | Two diodes common anode | 150 | 200 | 113 | 1600 | 0.85 | -55 to +175 | 15 | 1.8 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 200 | 240 | 127 | 2300 | 0.94 | 87 | -40 to +175 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 330 | 97 | 2520 | 1.45 | 90 | -40 to +150 |