Modules - Modules, Diode - Reverse voltage 100 V to 1000 V
Showing 1 to 50 of 120 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Package ▲▼ ![]() | Circuit Configuration ▲▼ ![]() | VDRM/VRRM (V) Range ▲▼ ![]() | IF(AV) (A) ▲▼ ![]() | TC (°C) ▲▼ ![]() | IFSM (A) ▲▼ ![]() | IFSM at 50 Hz (A) ▲▼ ![]() | IFSM at 60 Hz (A) ▲▼ ![]() | VF (V) ▲▼ ![]() | trr (ns) ▲▼ ![]() | VFM at 25 °C Range (V) ▲▼ ![]() | TJ (°C) ▲▼ ![]() | EAS (mJ) ▲▼ ![]() | IAS (A) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 120 | 133 | 1800 | 0.73 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 180 | 128 | 2500 | 0.73 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 200 | 142 | 1700 | 0.70 | -55 to +175 | 15 | 13 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 150 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 135 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 100 | 240 | 132 | 3300 | 0.72 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 150 | 240 | 121 | 2300 | 0.78 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 300 | 138 | 2500 | 0.72 | -55 to +175 | 15 | 13 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 200 | 551 | 175 | 2100 | 0.845 | 132 | -40 to +175 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 400 | 141 | 3300 | 0.69 | -55 to +175 | 15 | 13 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 150 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | TO-244 | Two diodes common cathode | 135 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | |||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 138 | 100 | 900 | 1.06 | 77 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 140 | 110 | 600 | 1.33 | 90 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 84 | 100 | 400 | 1.37 | 80 | -55 to +150 | ||||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 200 | 100 | 1200 | 1.08 | 90 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 120 | 100 | 600 | 1.38 | 90 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 197 | 100 | 900 | 1.1 | 77 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 149 | 100 | 600 | 1.33 | 92 | -55 to +150 | ||||||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 255 | 85 | 1200 | 1.10 | 90 | -55 to +150 | ||||||
![]() Enlarge | HALF-PAK (D-67) | Single diode | 400 | 106 | 100 | 600 | 1.06 | 90 | -55 to +150 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 100 | 93 | 450 | 0.66 | -40 to +150 | 583 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 100 | 200 | 82 | 765 | 0.67 | -40 to +150 | 1312 | TJ = 25 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 250 | 106 | 900 | 1.09 | -55 to +175 | 1800 | 19 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 170 | 300 | 132 | 1575 | 0.69 | -55 to +175 | 3700 | 27 | |||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 60 | 127 | 340 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 80 | 124 | 450 | 1.38 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 100 | 122 | 555 | 1.39 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 120 | 117 | 675 | 1.40 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 20 | 136 | 105 | 1.36 | -55 to +175 | |||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 650 | 40 | 130 | 225 | 1.36 | -55 to +175 | |||||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 40 | 85 | 570 | 600 | 1.30 | -40 to +150 | ||||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 70 | 85 | 1200 | 1250 | 1.35 | -40 to +150 | ||||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 85 | 85 | 1700 | 1800 | 1.27 | -40 to +150 | ||||||
![]() Enlarge | D-55 (T-module) | Single diode | 100 - 1200 | 110 | 85 | 2000 | 2100 | 1.35 | -40 to +150 | ||||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 40 | 70 | 475 | 500 | 1.60 | -40 to +125 | ||||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 70 | 70 | 830 | 870 | 1.73 | -40 to +125 | ||||||
![]() Enlarge | D-55 (T-module) | Single | 100 - 1000 | 85 | 70 | 1300 | 1370 | 1.55 | -40 to +125 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 115 | 485 | 1.36 | 67 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 117 | 575 | 1.34 | 70 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 98 | 1080 | 1.36 | 76 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 132 | 305 | 1.37 | 61 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 60 | 100 | 450 | 1.6 | 63 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 75 | 102 | 540 | 1.6 | 65 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 150 | 80 | 1035 | 1.6 | 72 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 30 | 128 | 290 | 1.6 | 57 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 200 | 65 | 132 | 890 | 0.96 | 42 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 400 | 65 | 123 | 800 | 1.16 | 86 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 82 | 85 | 750 | 1.43 | 79 | -55 to +175 | ||||||
![]() Enlarge | SOT-227 | Two separate diodes, parallel pin-out | 600 | 94 | 90 | 850 | 1.02 | 170 | -55 to +175 |