Modules - Modules, Diode - TO-244
Showing 1 to 33 of 33 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | VDRM/VRRM (V) Range (V) ▲▼ | IF(AV) (A) ▲▼ | TC (°C) ▲▼ | IFSM (A) ▲▼ | VF (V) ▲▼ | trr (ns) ▲▼ | TJ (°C) ▲▼ | EAS (mJ) ▲▼ | IAS (A) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 116 | 1550 | 0.52 | -55 to +150 | 135 | 17 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 50 | 200 | 146 | 2000 | 0.58 | -55 to +175 | 145 | 17 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 200 | 142 | 1700 | 0.70 | -55 to +175 | 15 | 13 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 150 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 135 | 200 | 131 | 1200 | 0.71 | -55 to +175 | 15 | 5.5 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 30 | 220 | 122 | 1950 | 0.41 | -55 to +150 | 99 | 15 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 111 | 2400 | 0.56 | -55 to +150 | 150 | 18 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 40 | 300 | 132 | 3200 | 0.59 | -55 to +175 | 202 | 21 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 300 | 138 | 2500 | 0.72 | -55 to +175 | 15 | 13 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 114 | 3400 | 0.52 | -55 to +150 | 180 | 19 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 45 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 40 | 400 | 147 | 3450 | 0.56 | -55 to +175 | 270 | 24 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 200 | 551 | 175 | 2100 | 0.845 | 132 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 100 | 400 | 141 | 3300 | 0.69 | -55 to +175 | 15 | 13 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 150 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 135 | 400 | 129 | 2300 | 0.75 | -55 to +175 | 15 | 5.5 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 30 | 440 | 125 | 3000 | 0.41 | -55 to +150 | 198 | 20 | ||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 84 | 100 | 400 | 1.37 | 80 | -55 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 120 | 100 | 600 | 1.38 | 90 | -55 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 197 | 100 | 900 | 1.1 | 77 | -55 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 149 | 100 | 600 | 1.33 | 92 | -55 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 255 | 85 | 1200 | 1.10 | 90 | -55 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 229 | 115 | 1300 | 1.52 | 52 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 259 | 109 | 1150 | 1.36 | 68 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 448 | 113 | 2200 | 1.5 | 61 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 505 | 106 | 2200 | 1.34 | 78 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 400 | 510 | 116 | 2880 | 1.09 | 74 | -40 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 200 | 240 | 127 | 2300 | 0.94 | 87 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 330 | 97 | 2520 | 1.45 | 90 | -40 to +150 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 480 | 132 | 2880 | 1.13 | 124 | -40 to +175 | |||
![]() Enlarge | TO-244 | Two diodes common cathode | 600 | 572 | 137 | 3330 | 1.0 | 215 | -40 to +175 |





























