MOSFETs - 100 mΩ and above
Showing 1 to 50 of 618 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| D2PAK (TO-263) | Single | N | 650 | 30 | 0.28 | 48 | 11 | 21 | 15 | 34 | 2 | 0.8 | |||||||||
| TO-220AB | Single | N | 650 | 30 | 0.28 | 48 | 11 | 21 | 15 | 34 | 2 | 0.8 | |||||||||
| TO-220AB | Single | P | -50 | 20 | 0.28 | 26 | 6.2 | 8.6 | -9.7 | 40 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 17 | 60 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 3.3 | 36 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 9.2 | 60 | 2 | ||||||||||
| I2PAK (TO-262) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | ||||||||||
| DPAK (TO-252) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 3.3 | 83 | 2 | ||||||||||
| IPAK (TO-251) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 3.3 | 83 | 2 | ||||||||||
| TO-247AC | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 250 | 2 | 0.56 | |||||||||
| TO-220AB | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 78 | 2 | 1.4 | |||||||||
| PowerPAK SO-8 | Single | N | 200 | 20 | 0.24 | 0.26 | 12 | 2.5 | 3.8 | 1.8 | 1.8 | 2 | 2.5 | ||||||||
| TO-247AC | Single | N | 800 | 30 | 0.44 | 44 | 9 | 16 | 12 | 179 | 2 | 0.9 | |||||||||
| PowerPAK 1212-8 | DUAL | N | 100 | 20 | 0.195 | 0.23 | 5.2 | 1.1 | 1.9 | 2.5 | 2.6 | 2.5 | 1.7 | ||||||||
| IPAK (TO-251) | Single | N | 620 | 30 | 0.9 | 17 | 4 | 8 | 6 | 78 | 2 | 1.3 | |||||||||
| TO-220 FULLPAK | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 31 | 2 | 1.4 | |||||||||
| D2PAK (TO-263) | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 78 | 2 | 1.4 | |||||||||
| SOT-23 | Single | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | 0.69 | 1.25 | 2.5 | 9 | ||||||||
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 31 | 2 | 1.1 | |||||||||
| IPAK (TO-251) | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 78 | 2 | 1.1 | |||||||||
| SO-8 | DUAL | P | -60 | 20 | 0.12 | 0.15 | 14.5 | 2.2 | 3.7 | 3.1 | 2.4 | 1 | 14 | ||||||||
| PowerPAK SO-8 | Single | N | 250 | 20 | 0.102 | 0.11 | 14.9 | 3.9 | 3.7 | 14.4 | 56.8 | 2 | 2.4 | ||||||||
| PowerPAK 1212-8 | Single | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | -2.17 | 12.5 | -2.5 | 9 | ||||||||
| SC70-6 | DUAL | P | -20 | 8 | 0.49 | 0.64 | 0.79 | 1.6 | 0.36 | 0.33 | 1.3 | 1.25 | 0.4 | 7.5 | |||||||
| TO-247AC | Single | N | 650 | 30 | 0.122 | 93 | 21 | 37 | 28 | 250 | 2 | 0.7 | |||||||||
| TO-220AB | Single | N | 650 | 30 | 0.112 | 93 | 22 | 38 | 29 | 250 | 2 | 0.5 | |||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 156 | 2 | 0.85 | |||||||||
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.123 | 80 | 17 | 33 | 28 | 39 | 2 | 0.5 | |||||||||
| TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 37 | 2 | 0.63 | |||||||||
| TO-220AB | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 250 | 2 | 0.63 | |||||||||
| DPAK (TO-252) | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 78 | 2 | 1.4 | |||||||||
| IPAK (TO-251) | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 78 | 2 | 1.4 | |||||||||
| DPAK (TO-252) | Single | N | 620 | 30 | 0.9 | 17 | 4 | 8 | 6 | 78 | 2 | 1.3 | |||||||||
| SO-8 | Single | P | -150 | 20 | 0.295 | 0.315 | 27.5 | 23.2 | 5.4 | 8.4 | 2.8 | 5.9 | 2 | 6.1 | |||||||
| D2PAK (TO-263) | Single | N | 600 | 30 | 0.125 | 85 | 15 | 39 | 29 | 250 | 2 | 0.63 | |||||||||
| SOT-23 | Single | P | -60 | 20 | 0.345 | 0.45 | 2.7 | 0.8 | 1.2 | 1.6 | 1.7 | 1 | 7 | ||||||||
| TO-220AB | Single | N | 650 | 30 | 0.18 | 73 | 15 | 32 | 22 | 227 | 2 | 0.64 | |||||||||
| TO-220 FULLPAK | Single | N | 650 | 30 | 0.18 | 73 | 15 | 32 | 22 | 35 | 2 | 0.64 | |||||||||
| TO-220AB | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 179 | 2 | 0.83 | |||||||||
| D2PAK (TO-263) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -11 | 60 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 11 | 170 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | ||||||||||
| D2PAK (TO-263) | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 114 | 2 | 0.92 | |||||||||
| TO-247AC | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 179 | 2 | 0.83 | |||||||||
| TSOP-6 | N&P PAIR | P | -20 | 12 | 0.195 | 0.316 | 2.9 | 0.6 | 0.9 | 2.1 | 1.3 | 0.6 | 6.2 | ||||||||
| SC89-6 | N&P PAIR | N | 20 | 8 | 0.396 | 0.456 | 0.546 | 0.76 | 1.3 | 0.15 | 0.13 | 0.6 | 0.22 | 0.4 | 12.2 | ||||||
| SC89-6 | N&P PAIR | P | -20 | 8 | 0.756 | 1.038 | 1.44 | 2.4 | 1.65 | 0.2 | 0.26 | 0.6 | 0.22 | 0.4 | 12 | ||||||
| SC89-3 | Single | P | -20 | 8 | 0.76 | 1.04 | 1.5 | 1.65 | 0.2 | 0.26 | 0.45 | 0.19 | 0.4 | 12 | |||||||
| SC89-6 | DUAL | N | 30 | 8 | 0.54 | 0.6 | 0.7 | 1.1 | 0.72 | 0.1 | 0.16 | 0.61 | 0.22 | 0.4 | 12.2 |
