MOSFETs - I2PAK (TO-262) package
Showing 1 to 26 of 26 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|
I2PAK (TO-262) | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 18 | 130 | 2 | |
I2PAK (TO-262) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.3 | 50 | 2 | |
I2PAK (TO-262) | Single | N | 400 | 30 | 1 | 22 | 5.8 | 9.3 | 5.5 | 74 | 2 | |
I2PAK (TO-262) | Single | N | 400 | 30 | 0.55 | 36 | 9.9 | 16 | 10 | 3.1 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 2.5 | 50 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 30 | 1.4 | 24 | 6.3 | 11 | 5 | 3.1 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 20 | 1.5 | 38 | 5 | 22 | 4.5 | 74 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 30 | 0.85 | 38 | 9 | 18 | 8 | 125 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 20 | 0.85 | 63 | 9.3 | 32 | 8 | 125 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 8 | 125 | 2 | |
I2PAK (TO-262) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | |
I2PAK (TO-262) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -6.7 | 43 | -2 | |
I2PAK (TO-262) | Single | N | 600 | 20 | 4.4 | 18 | 3 | 8.9 | 2.2 | 3.1 | 2 | |
I2PAK (TO-262) | Single | N | 600 | 30 | 2.2 | 23 | 5.4 | 11 | 3.6 | 74 | 2 | |
I2PAK (TO-262) | Single | N | 600 | 20 | 2.2 | 31 | 4.6 | 17 | 3.6 | 3.1 | 2 | |
I2PAK (TO-262) | Single | N | 600 | 20 | 1.2 | 60 | 8.3 | 30 | 6.2 | 130 | 2 | |
I2PAK (TO-262) | Single | N | 800 | 20 | 3 | 78 | 9.6 | 45 | 4.1 | 125 | 2 | |
I2PAK (TO-262) | Single | N | 900 | 20 | 8 | 38 | 4.7 | 21 | 1.7 | 54 | 2 | |
I2PAK (TO-262) | Single | N | 500 | 30 | 0.55 | 51 | 12 | 23 | 11 | 190 | 2 | |
I2PAK (TO-262) | Single | N | 600 | 30 | 0.75 | 49 | 13 | 20 | 9.2 | 170 | 2 | |
I2PAK (TO-262) | Single | N | 60 | 20 | 0.2 | 11 | 3.1 | 5.8 | 10 | 43 | 2 | |
I2PAK (TO-262) | Single | N | 60 | 20 | 0.05 | 46 | 11 | 22 | 30 | 88 | 2 | |
I2PAK (TO-262) | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 3.7 | 2 | |
I2PAK (TO-262) | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 50 | 190 | 2 | |
I2PAK (TO-262) | Single | N | 100 | 10 | 3 | 7.1 | 9.2 | 60 | 1 | |||
I2PAK (TO-262) | Single | N | 60 | 10 | 4.5 | 12 | 17 | 60 | 1 |